111033 - Round Inserts & Glides
Essentra Components
Caps, Plugs & Masking
Push Fit Plugs
Tube Inserts & Glides
Round Inserts & Glides
Round Inserts & Glides
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f09000000/l3_f09060000/l4_f09060300/p050795/111033.prj},{NB=111690},{PN=111690},{AMERSID=-},{APACID=-},{EMEAID=1054108},{MAT=LDPE},{COLOR=Mid Grey},{FINISH=Eroded},{D=2 1⁄2},{DM=63.5},{H=0.197},{HM=5.0},{H1=0.571},{H1M=14.5},{L=0.039 - 0.118},{LM=1.0-3.0},{LG=11-20},{OVL=20.500},{IHT=17.500},{HHT=6.000},{HF=2.500},{IF=1.000},{FANG=20.000},{FLA=8.500},{FLB=5.500},{FLC=2.500},{FLD=11.500},{FL=0.250},{HDIA=63.500},{IDIA=50.500},{IMIDIA=53.500},{TBDIA=61.000},{TADIA=62.000},{CCL=29.250},{CDIA=4.000},{CHANG=60.000},{CFR=2.000},{UCCL=29.250},{CDP=3.000},{FLE=23.500},{R2=U},{R3=S},{CE1=U},{CE2=U},{CE3=U},{CE4=U},{CE5=S},{CE6=S},{CE7=S},{CE8=S},{CR1=S},{CR2=U},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
D
D Overall Diameter Inch
[Inch]
DM
D Overall Diameter Metric
[mm]
H
h Flange Height Inch
[Inch]
HM
h Flange Height Metric
[mm]
H1
h1 Overall Height Inch
[Inch]
H1M
h1 Overall Height Metric
[mm]
L
l Inch
[Inch]
LM
l Metric
[mm]
LG
L Gauge
ⁿ/ₐ
HIDDEN
ⁿ/ₐ
111033
111033
-
-
1053969
LDPE
Black
Polished
1⁄2
12.7
0.157
4.0
0.453
11.5
0.031 - 0.079
0.8-2.0
12-20
No
111034
111034
-
-
1053970
LDPE
Black
Polished
-
13.0
0.157
4.0
0.453
11.5
0.031 - 0.079
0.8-2.0
-
No
111035
111035
-
-
1053971
LDPE
Black
Polished
5⁄8
16.0
0.197
5.0
0.453
11.5
0.031 - 0.079
0.8-2.0
12-20
No
111036
111036
-
-
1053972
LDPE
Black
Polished
3⁄4
19.0
0.197
5.0
0.453
11.5
0.031 - 0.079
0.8-2.0
12-20
No
111037
111037
-
-
1053973
LDPE
Black
Polished
-
20.0
0.197
5.0
0.453
11.5
0.031 - 0.079
0.8-2.0
-
No
111038
111038
-
-
1053974
LDPE
Black
Polished
7⁄8
22.0
0.197
5.0
0.453
11.5
0.031 - 0.079
0.8-2.0
12-20
No
111039
111039
-
-
1053975
LDPE
Black
Polished
-
25.0
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0-3.0
-
No
111040
111040
-
-
1053976
LDPE
Black
Polished
1
25.4
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0-3.0
10-18
No
111041
111041
-
-
1053977
LDPE
Black
Polished
-
28.0
0.197
5.0
0.488
12.4
0.039 - 0.118
1.0-3.0
-
No
111042
111042
-
-
1053978
LDPE
Black
Polished
1 1⁄8
28.6
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0-3.0
10-18
No
111043
111043
-
-
1053979
LDPE
Black
Polished
-
30.0
0.197
5.0
0.488
12.4
0.039 - 0.118
1.0-3.0
-
No
111044
111044
-
-
1053980
LDPE
Black
Polished
1 1⁄4
32.0
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0-3.0
10-18
No
111045
111045
-
-
1053981
LDPE
Black
Polished
-
34.0
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0-3.0
-
No
111046
111046
-
-
1053982
LDPE
Black
Polished
1 1⁄2
38.0
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0-3.0
10-18
No
111047
111047
-
-
1053983
LDPE
Black
Polished
-
40.0
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0-3.0
-
No
111048
111048
-
-
1053984
LDPE
Black
Polished
-
50.0
0.197
5.0
0.571
14.5
0.039 - 0.118
1.0-3.0
-
No
111049
111049
-
-
1053985
LDPE
Black
Polished
2
50.8
0.197
5.0
0.571
14.5
0.039 - 0.118
1.0-3.0
10-18
No
111050
111050
-
-
1053986
LDPE
Black
Polished
-
60.0
0.197
5.0
0.571
14.5
0.039 - 0.118
1.0-3.0
-
No
111051
111051
-
-
1053987
LDPE
Black
Polished
-
75.0
0.236
6.0
0.866
22.0
0.079 - 0.157
2.0-4.0
-
No
111052
111052
-
-
1053988
LDPE
Black
Polished
3
76.2
0.236
6.0
0.866
22.0
0.079 - 0.157
2.0-4.0
8-14
No
111053
111053
-
-
1053989
LDPE
Black
Eroded
1⁄2
12.7
0.157
4.0
0.453
11.5
0.031 - 0.079
0.8-2.0
12-20
No
111054
111054
-
-
1053990
LDPE
Black
Eroded
-
13.0
0.157
4.0
0.453
11.5
0.031 - 0.079
0.8-2.0
-
No
111055
111055
-
-
1053991
LDPE
Black
Eroded
5⁄8
16.0
0.197
5.0
0.453
11.5
0.031 - 0.079
0.8-2.0
12-20
No
111056
111056
-
-
1053992
LDPE
Black
Eroded
3⁄4
19.0
0.197
5.0
0.453
11.5
0.031 - 0.079
0.8-2.0
12-20
No
111057
111057
-
-
1053993
LDPE
Black
Eroded
-
20.0
0.197
5.0
0.453
11.5
0.031 - 0.079
0.8-2.0
-
No
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表