您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
111337 - Rectangular Inserts & Glides
Essentra Components
Caps, Plugs & Masking
Push Fit Plugs
Tube Inserts & Glides
Rectangular Inserts & Glides
Rectangular Inserts & Glides
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f09000000/l3_f09060000/l4_f09060200/p050765/111337.prj},{NB=111622},{PN=111622},{AMERSID=-},{APACID=-},{EMEAID=1055932},{MAT=LDPE},{COLOR=White},{FINISH=Eroded},{LXL1=1 3⁄8 x 5⁄8},{LXL1M=34.9 x 15.9},{H=0.157},{HM=4.0},{H1=0.453},{H1M=11.5},{L=0.039 - 0.118},{LM=1.0 - 3.0},{LG=11-20},{HHT=4.000},{HR=2.000},{SW=8.900},{OVL=15.500},{FLA=2.500},{FLB=5.500},{FLC=8.500},{FLD=11.500},{FTHK=0.250},{FANG=20.000},{FUW=14.800},{FLW=13.800},{HWD=15.900},{LMC=24.900},{HOL=34.900},{CDP=12.500},{WT=0.700},{FCMRL=4.500},{FCOR=2.000},{FCMR=2.000},{ISWDTH=5.900},{SF=1.500},{CE2=S},{BE4=S},{R1=S},{R2=S},{R3=U},{R4=U},{R5=U},{R6=U},{R7=S},{R8=S},{R9=S},{R10=S},{BE3=U},{BE5=S},{CE3=U},{CE6=S},{CE4=U},{CE5=U},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
LXL1
L x L1 Overall Length x Width Inch
[Inch]
LXL1M
L x L1 Overall Length x Width Metric
[mm]
H
h Flange Height Inch
[Inch]
HM
h Flange Height Metric
[mm]
H1
h1 Overall Height Inch
[Inch]
H1M
h1 Overall Height Metric
[mm]
L
l Gauge Inch
[Inch]
LM
l Gauge Metric
[mm]
LG
l Gauge
ⁿ/ₐ
HIDDEN
ⁿ/ₐ
111337
111337
-
-
1055840
LDPE
Black
Polished
-
20 x 10
0.118
3.0
0.453
11.5
0.031 - 0.079
0.8 - 2.0
-
No
111338
111338
-
-
1055841
LDPE
Black
Polished
-
25 x 10
0.118
3.0
0.453
11.5
0.031 - 0.079
0.8 - 2.0
-
No
111339
111339
-
-
1055842
LDPE
Black
Polished
1 x 1⁄2
25.4 x 12.7
0.118
3.0
0.453
11.5
0.031 - 0.079
0.8 - 2.0
14-20
No
111340
111340
-
-
1055843
LDPE
Black
Polished
-
30 x 15
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
-
No
111341
111341
-
-
1055844
LDPE
Black
Polished
-
30 x 20
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
-
No
111342
111342
-
-
1055845
-
-
-
-
-
-
-
-
-
-
-
-
No
111343
111343
-
-
1055846
LDPE
Black
Polished
1 1⁄2 x 3⁄4
38.1 x 19.1
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
10-18
No
111344
111344
-
-
1055847
LDPE
Black
Polished
-
40 x 20
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
-
No
111345
111345
-
-
1055848
LDPE
Black
Polished
-
40 x 30
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
-
No
111346
111346
-
-
1055849
LDPE
Black
Polished
-
50 x 20
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
-
No
111347
111347
-
-
1055850
LDPE
Black
Polished
-
50 x 25
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
-
No
111348
111348
-
-
1055851
LDPE
Black
Polished
2 x 1
50.8 x 25.4
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
10-18
No
111349
111349
-
-
1055852
LDPE
Black
Polished
-
50 x 30
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
-
No
111350
111350
-
-
1055853
LDPE
Black
Polished
-
60 x 30
0.197
5.0
0.571
14.5
0.079 - 0.157
2.0 - 4.0
-
No
111351
111351
-
-
1055854
LDPE
Black
Polished
-
60 x 40
0.197
5.0
0.571
14.5
0.079 - 0.157
2.0 - 4.0
-
No
111352
111352
-
-
1055855
LDPE
Black
Polished
-
80 x 40
0.197
5.0
0.571
14.5
0.079 - 0.157
2.0 - 4.0
-
No
111353
111353
-
-
1055856
LDPE
Black
Polished
-
80 x 50
0.197
5.0
0.866
22.0
0.079 - 0.157
2.0 - 4.0
-
No
111354
111354
-
-
1055857
LDPE
Black
Eroded
-
20 x 10
0.197
3.0
0.453
11.5
0.031 - 0.079
0.8 - 2.0
-
No
111355
111355
-
-
1055858
LDPE
Black
Eroded
-
25 x 10
0.197
3.0
0.453
11.5
0.031 - 0.079
0.8 - 2.0
-
No
111356
111356
-
-
1055859
LDPE
Black
Eroded
1 x 1⁄2
25.4 x 12.7
0.197
3.0
0.453
11.5
0.031 - 0.079
0.8 - 2.0
14-20
No
111357
111357
-
-
1055860
LDPE
Black
Eroded
-
30 x 15
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
-
No
111358
111358
-
-
1055861
LDPE
Black
Eroded
-
30 x 20
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
-
No
111359
111359
-
-
1055862
-
-
-
-
-
-
-
-
-
-
-
-
No
111360
111360
-
-
1055863
LDPE
Black
Eroded
1 1⁄2 x 3⁄4
38.1 x 19.1
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
10-18
No
111361
111361
-
-
1055864
LDPE
Black
Eroded
-
40 x 20
0.197
5.0
0.453
11.5
0.039 - 0.118
1.0 - 3.0
-
No
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表