10913 - Rectangular Inserts & Glides
Essentra Components
Caps, Plugs & Masking
Push Fit Plugs
Tube Inserts & Glides
Rectangular Inserts & Glides
Rectangular Inserts & Glides
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f09000000/l3_f09060000/l4_f09060200/p050765/10913.prj},{NB=RCR25101618A},{PN=RCR25101618A},{AMERSID=1055770},{APACID=-},{EMEAID=-},{MAT=LDPE},{COLOR=Black},{FINISH=Polished},{LXL1=2.500 x 1.000},{LXL1M=63.5 x 25.4},{H=0.217},{HM=5.5},{H1=0.453},{H1M=11.5},{L=0.039 - 0.079},{LM=1.0 - 2.0},{LG=16 - 18},{HHT=5.500},{HR=2.500},{SW=19.800},{OVL=17.000},{FLA=2.500},{FLB=5.500},{FLC=8.500},{FTHK=0.250},{FANG=20.000},{FUW=23.800},{FLW=23.800},{HWD=25.400},{LMC=52.750},{HOL=63.500},{D1=61.900},{SF=2.500},{CDP=13.500},{WT=2.000},{ORR=2.500},{BE6=S},{BE7=U},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
LXL1
L x L1 Length x Width Inch
ⁿ/ₐ
LXL1M
L x L1 Length x Width Metric
[mm]
H
h Flange Height Inch
[Inch]
HM
h Flange Height Metric
[mm]
H1
h1 Overall Height Inch
[Inch]
H1M
h1 Overall Height Metric
[mm]
L
l
[Inch]
LM
l
[mm]
LG
L Gauge
[mm]
10913
10913
-
-
1055838
LDPE
Black
Polished
2.500 x 1.000
63.5 x 25.4
0.197
5.0
0.453
11.5
0.039 - 0.079
1.0 - 2.0
16 - 18
18418
18418
-
-
1055978
LDPE
Black
Polished
2.362 x 0.984
60.0 x 25.0
0.197
5.0
0.453
11.5
0.118 - 0.177
3.0 - 4.5
-
18422
18422
-
-
1055979
LDPE
Black
Eroded
2.362 x 0.984
60.0 x 25.0
0.197
5.0
0.453
11.5
0.118 - 0.177
3.0 - 4.5
-
199184
199184
-
-
1055986
LDPE
Black
Polished
2.500 x 1.000
63.5 x 25.4
0.217
5.5
0.453
11.5
0.039 - 0.079
1.0 - 2.0
16 - 18
RCR25101618A
RCR25101618A
1055770
-
-
LDPE
Black
Polished
2.500 x 1.000
63.5 x 25.4
0.217
5.5
0.453
11.5
0.039 - 0.079
1.0 - 2.0
16 - 18
199238
199238
-
-
1055992
LDPE
Black
Polished
2.500 x 1.000
63.5 x 25.4
0.244
6.2
0.709
18.0
0.079 - 0.098
2.0 - 2.5
12 - 16
RCR25151216A
RCR25151216A
1055771
-
-
LDPE
Black
Polished
2.500 x 1.000
63.5 x 25.4
0.244
6.2
0.709
18.0
0.079 - 0.098
2.0 - 2.5
12 - 16
199254
199254
-
-
1055993
LDPE
Black
Polished
1.181 x 0.394
30.0 x 10.0
0.197
5.0
0.472
12.0
0.039 - 0.059
1.0 - 1.5
-
RCR199254A
RCR199254A
1055768
-
-
LDPE
Black
Polished
1.181 x 0.394
30.0 x 10.0
0.197
5.0
0.472
12.0
0.039 - 0.059
1.0 - 1.5
-
199283
199283
-
-
1055994
LDPE
Black
Eroded
2.953 x 0.984
75.0 x 25.0
0.197
5.0
0.512
13.0
0.059 - 0.079
1.5 - 2.0
-
RCR199283A
RCR199283A
1055769
-
-
LDPE
Black
Eroded
2.953 x 0.984
75.0 x 25.0
0.197
5.0
0.512
13.0
0.059 - 0.079
1.5 - 2.0
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表