DGB-4 - Diaphragm Grommets - One Sided Cutout
Essentra Components
Fibre, Wire & Cable Management
Grommets
Diaphragm Grommets
Diaphragm Grommets - One Sided Cutout
Powered by
CAD模型選擇
{essentra/l1_e00000000/l2_e08000000/l3_e08020000/p110546/dgb-4.prj},{NB=19439},{PN=19439},{AMERSID=-},{APACID=-},{EMEAID=1141774},{MAT=PVC},{COLOR=Black},{MH=1.00},{MHM=25.5},{A=1.18},{AM=30.0},{C=0.81},{CM=20.5},{PT=0.06},{PTM=1.5},{E=0.31},{EM=8.0},{CDP=7.000},{R=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
MH
Mounting Hole Diameter Inch
[Inch]
MHM
Mounting Hole Diameter Metric
[mm]
A
Overall Diameter Inch
[Inch]
AM
Overall Diameter Metric
[mm]
C
Inside Diameter Inch
[Inch]
CM
Inside Diameter Metric
[mm]
PT
Panel Thickness Inch
[Inch]
PTM
Panel Thickness Metric
[mm]
E
Overall Height Inch
[Inch]
EM
Overall Height Metric
[mm]
DGB-2.5
DGB-2.5
1141736
-
1141752
UL94 HB TPE
Black
0.25
6.4
0.37
9.4
0.16
4.1
0.03
0.8
0.14
3.6
DGB-4
DGB-4
1141737
-
1141753
UL94 HB TPE
Black
0.39
9.9
0.50
12.7
0.25
6.4
0.06
1.5
0.26
6.6
DGB-5
DGB-5
1141738
-
1141754
UL94 HB TPE
Black
0.49
12.5
0.62
15.7
0.37
9.5
0.06
1.5
0.25
6.4
DGB-6
DGB-6
1141739
-
1141755
UL94 HB TPE
Black
0.43
11.0
0.69
17.5
0.31
8.0
0.06
1.5
0.31
8.0
DGB-7
DGB-7
1141740
-
1141756
UL94 HB TPE
Black
0.63
16.0
0.75
19.0
0.43
11.0
0.06
1.5
0.31
8.0
DGB-10
DGB-10
1141733
-
1141749
UL94 HB TPE
Black
0.87
22.0
1.00
25.5
0.72
18.4
0.06
1.5
0.31
8.0
DGB-11
DGB-11
1141734
-
1141750
UL94 HB TPE
Black
0.75
19.0
1.00
25.5
0.63
16.0
0.06
1.5
0.28
7.0
DGB-13
DGB-13
1141735
-
1141751
UL94 HB TPE
Black
1.00
25.5
1.18
30.0
0.81
20.5
0.06
1.5
0.31
8.0
19432
19432
-
-
1141767
PVC
Black
0.39
9.9
0.50
12.7
0.25
6.4
0.06
1.6
0.26
6.7
19433
19433
-
-
1141768
PVC
Black
0.49
12.5
0.62
15.7
0.37
9.5
0.06
1.5
0.25
6.4
19434
19434
-
-
1141769
PVC
Black
0.43
11.0
0.69
17.5
0.31
8.0
0.06
1.6
0.31
8.0
19435
19435
-
-
1141770
PVC
Black
0.63
16.0
0.75
19.0
0.43
11.0
0.06
1.6
0.31
8.0
19436
19436
-
-
1141771
PVC
Black
0.87
22.0
1.00
25.5
0.74
18.8
0.06
1.6
0.31
8.0
19437
19437
-
-
1141772
PVC
Black
0.75
19.0
1.00
25.5
0.63
16.0
0.06
1.5
0.28
7.0
19438
19438
-
-
1141773
PVC
Black
0.79
20.0
1.00
25.5
0.63
16.0
0.06
1.5
0.28
7.0
19439
19439
-
-
1141774
PVC
Black
1.00
25.5
1.18
30.0
0.81
20.5
0.06
1.5
0.31
8.0
19442
19442
-
-
1141775
PVC
Black
1.65
42.0
1.93
49.0
1.22
31.0
0.09
2.4
0.40
10.1
GRD2025031PA
GRD2025031PA
1141716
-
-
PVC
Black
0.25
6.4
0.38
9.5
0.16
4.0
0.03
0.8
0.14
3.6
GRD2039061PA
GRD2039061PA
1141717
-
-
PVC
Black
0.39
9.9
0.50
12.7
0.25
6.4
0.06
1.6
0.26
6.7
GRD2043061PA
GRD2043061PA
1141718
-
-
PVC
Black
0.43
11.0
0.69
17.5
0.31
8.0
0.06
1.6
0.31
8.0
GRD2050061PA
GRD2050061PA
1141719
-
-
PVC
Black
0.49
12.5
0.62
15.7
0.37
9.5
0.06
1.5
0.25
6.4
GRD2062061PA
GRD2062061PA
1141720
-
-
PVC
Black
0.63
16.0
0.75
19.0
0.43
11.0
0.06
1.6
0.31
8.0
GRD2075061PA
GRD2075061PA
1141721
-
-
PVC
Black
0.75
19.0
1.00
25.5
0.63
16.0
0.06
1.5
0.28
7.0
GRD2087061PA
GRD2087061PA
1141722
-
-
PVC
Black
0.87
22.0
1.00
25.5
0.74
18.8
0.06
1.6
0.31
8.0
GRD2100061PA
GRD2100061PA
1141723
-
-
PVC
Black
1.00
25.5
1.18
30.0
0.81
20.5
0.06
1.5
0.31
8.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表