您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SPN-4 - Cable Clamps - Screw Mount ,P Style, Steel, Rubber Cushion
Essentra Components
Fibre, Wire & Cable Management
Cable Clips, Clamps & Cleats
Cable Clamps
Cable Clamps - Screw Mount ,P Style, Steel, Rubber Cushion
Powered by
CAD模型選擇
{essentra/l1_e00000000/l2_e02000000/l3_e02020000/p110805/spn-3.prj},{NB=SPN-16},{PN=SPN-16},{AMERSID=1144769},{APACID=-},{EMEAID=1145339},{BMAT=Cold Rolled Steel, RMS-198; Zinc Electroplated, RMS-339},{CMAT=TPE, RMS-387},{COLOR=Steel with Black Cushion},{D=1.0000},{DM=25.4},{E=0.96},{EM=24.4},{H=0.266},{HM=6.7},{A=0.650},{AM=16.5},{B=0.50000000},{BM=12.7},{C=0.26},{CM=6.6},{GC=14.500},{TTHK=2.500},{CL=13.700},{THK=0.500},{R=1.000},{RL=1.500},{HT=11.700},{PL=6.000},{TL=24.981},{MC=8.500},{ECR=16.508},{BL=21.668}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BMAT
Body Material
ⁿ/ₐ
CMAT
Cushion Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
D
D Holding Diameter Inch
[Inch]
DM
D Holding Diameter Metric
[mm]
E
E Hole Location Ceneter to Center Inch
[Inch]
EM
E Hole Location Ceneter to Center Metric
[mm]
H
H Hole Diameter Inch
[Inch]
HM
H Hole Diameter Metric
[mm]
A
A Overall Width Inch
ⁿ/ₐ
AM
A Overall Width Metric
[mm]
B
B Flange Width Inch
ⁿ/ₐ
BM
B Flange Width Metric
[mm]
C
C Hole Location Inch
ⁿ/ₐ
CM
C Hole Location Metric
[mm]
SPN-3
SPN-3
1144772
-
1145342
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.1875
4.8
0.50
12.7
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-4
SPN-4
1144773
-
1145343
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.2500
6.4
0.53
13.5
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-5
SPN-5
1144774
-
1145344
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.3125
7.9
0.56
14.2
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-6
SPN-6
1144775
-
1145345
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.3750
9.5
0.59
15.0
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-7
SPN-7
1144776
-
1145346
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.4375
11.1
0.62
15.7
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-8
SPN-8
1144777
-
1145347
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.5000
12.7
0.65
16.5
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-9
SPN-9
1144778
-
1145348
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.5625
14.3
0.75
19.1
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-10
SPN-10
1144765
-
1145335
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.6250
15.9
0.78
19.8
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-11
SPN-11
1144766
-
1145336
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.6875
17.5
0.81
20.6
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-12
SPN-12
1144767
-
1145337
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.7500
19.1
0.84
21.3
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-14
SPN-14
1144768
-
1145338
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.8750
22.2
0.90
22.9
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-16
SPN-16
1144769
-
1145339
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
1.0000
25.4
0.96
24.4
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-18
SPN-18
1144770
-
1145340
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
1.1250
28.6
1.05
26.7
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPN-20
SPN-20
1144771
-
1145341
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
1.2500
31.8
1.11
28.2
0.266
6.7
0.650
16.5
1/2
12.7
0.26
6.6
SPNW-4
SPNW-4
1144784
-
-
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.2500
6.4
0.53
13.5
0.406
10.3
3/4
19.1
5/8
15.9
5/16
7.9
SPNW-5
SPNW-5
1144785
-
-
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.3125
7.9
0.56
14.2
0.406
10.3
3/4
19.1
5/8
15.9
5/16
7.9
SPNW-6
SPNW-6
1144786
-
-
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.3750
9.5
0.59
15.0
0.406
10.3
3/4
19.1
5/8
15.9
5/16
7.9
SPNW-7
SPNW-7
1144787
-
-
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.4375
11.1
0.62
15.7
0.406
10.3
3/4
19.1
5/8
15.9
5/16
7.9
SPNW-8
SPNW-8
1144788
-
-
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.5000
12.7
0.65
16.5
0.406
10.3
3/4
19.1
5/8
15.9
5/16
7.9
SPNW-10
SPNW-10
1144779
-
-
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.6250
15.9
0.78
19.8
0.406
10.3
3/4
19.1
5/8
15.9
5/16
7.9
SPNW-11
SPNW-11
1144780
-
-
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.6875
17.5
0.81
20.6
0.406
10.3
3/4
19.1
5/8
15.9
5/16
7.9
SPNW-14
SPNW-14
1144781
-
-
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
0.8750
22.2
0.90
22.9
0.406
10.3
3/4
19.1
5/8
15.9
5/16
7.9
SPNW-16
SPNW-16
1144782
-
-
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
1.0000
25.4
0.96
24.4
0.406
10.3
3/4
19.1
5/8
15.9
5/16
7.9
SPNW-20
SPNW-20
1144783
-
-
Cold Rolled Steel, RMS-19...
TPE, RMS-387
Steel with Black Cushion
1.2500
31.8
1.11
28.2
0.406
10.3
3/4
19.1
5/8
15.9
5/16
7.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表