GAS-30 - Gas Spring End Fittings & Mounts - Ball Joint Assembly
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Gas Springs & Shocks Accessories
Gas Spring End Fittings & Mounts
Gas Spring End Fittings & Mounts - Ball Joint Assembly
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05010000/l4_d05010100/p040780/gas-30.prj},{NB=GAS-30},{PN=GAS-30},{AMERSID=1046231},{APACID=-},{EMEAID=-},{FCDIA=0.71},{F=18},{H=M8 x 1.25},{J=12},{ITS=M6 x 1.0},{H1=8},{MDIA=4.917},{PITCH=1.000},{PITCH2=1.250},{ND=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FCDIA
Fits Cyl. Diameter
ⁿ/ₐ
F
F Hole Size
[mm]
H
H Stud Size
ⁿ/ₐ
J
J Stud Length
[mm]
ITS
Internal Thread Size
ⁿ/ₐ
GAS-30
GAS-30
1046231
-
-
0.71
18
M8 x 1.25
12
M6 x 1.0
GAS-32
GAS-32
1046232
-
-
0.91
30
M8 x 1.25
16
M8 x 1.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表