您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
UJ-10 - Universal Joints - Bored
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Universal Joints
Universal Joints - Bored
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04060000/p040755/uj-10_asmtab.prj},{NB=UJ-115},{PN=UJ-115},{AMERSID=1049251},{APACID=-},{EMEAID=-},{TYPE=Solid},{A=1/2},{B=1/4},{C=5/8},{D=2},{E=1},{KEYWAY=-},{SBTI=378},{PPATH=uj-10/uj-10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
A
A Diameter
[Inch]
B
B Bore Diameter
[Inch]
C
C Bore Length
[Inch]
D
D Overall Length
[Inch]
E
E Body Length
[Inch]
KEYWAY
Keyway
ⁿ/ₐ
SBTI
Static Breaking Torque Inch Lbs
ⁿ/ₐ
UJ-10
UJ-10
1049236
-
-
Bored
3/8
3/16
9/16
1 3/4
7/8
-
110
UJ-15
UJ-15
1049237
-
-
Bored
1/2
1/4
5/8
2
1
-
378
UJ-20
UJ-20
1049238
-
-
Bored
5/8
5/16
11/16
2 1/4
1 1/8
-
540
UJ-25
UJ-25
1049239
-
-
Bored
3/4
3/8
7/8
2 11/16
1 11/32
-
768
UJ-30
UJ-30
1049240
-
-
Bored
7/8
7/16
7/8
3
1 1/2
-
1176
UJ-35
UJ-35
1049241
-
-
Bored
1
1/2
1
3 3/8
1 11/16
-
1560
UJ-40
UJ-40
1049242
-
-
Bored
1 1/4
5/8
1 1/16
3 3/4
1 7/8
-
5220
UJ-45
UJ-45
1049243
-
-
Bored
1 1/2
3/4
1 3/16
4 1/4
2 1/8
-
7920
UJ-110
UJ-110
1049250
-
-
Solid
3/8
3/16
9/16
1 3/4
7/8
-
110
UJ-115
UJ-115
1049251
-
-
Solid
1/2
1/4
5/8
2
1
-
378
UJ-120
UJ-120
1049252
-
-
Solid
5/8
5/16
11/16
2 1/4
1 1/8
-
540
UJ-125
UJ-125
1049253
-
-
Solid
3/4
3/8
7/8
2 11/16
1 11/32
-
768
UJ-130
UJ-130
1049254
-
-
Solid
7/8
7/16
7/8
3
1 1/2
-
1176
UJ-135
UJ-135
1049255
-
-
Solid
1
1/2
1
3 3/8
1 11/16
-
1560
UJ-140
UJ-140
1049256
-
-
Solid
1 1/4
5/8
1 1/16
3 3/4
1 7/8
-
5220
UJ-145
UJ-145
1049257
-
-
Solid
1 1/2
3/4
1 3/16
4 1/4
2 1/8
-
7920
UJ-325
UJ-325
1049245
-
-
Bored With Keyway
3/4
3/8
7/8
2 11/16
1 11/32
1/8 x 1/16
768
UJ-335
UJ-335
1049246
-
-
Bored With Keyway
1
1/2
1
3 3/8
1 11/16
1/8 x 1/16
1560
UJ-340
UJ-340
1049247
-
-
Bored With Keyway
1 1/4
5/8
1 1/16
3 3/4
1 7/8
3/16 x 3/32
5220
UJ-345
UJ-345
1049248
-
-
Bored With Keyway
1 1/2
3/4
1 3/16
4 1/4
2 1/8
3/16 x 3/32
7920
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表