CCF-5 - Cam Followers - Stud, Metal
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Cam Followers
Cam Followers - Stud, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050400/p040355/ccf-5.prj},{NB=CCF-40},{PN=CCF-40},{AMERSID=1045728},{APACID=-},{EMEAID=-},{SIZE=1.37500000},{A=1.375},{B=0.750},{C=0.500},{C1=0.50000},{D=1.250},{E=0.625},{F=1/2-20},{G=0.31250000},{H=0.09375000},{DYNAMICRATINGLBS=3930},{STATICRATING=4250},{G2=0.31250},{H2=0.09375},{PITCHHELIX=0.05000},{EHELIX=0.62500},{N=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SIZE
Size
[Inch]
A
A Head Diameter
[Inch]
B
B Head Height
[Inch]
C
C Stud Diameter
[Inch]
D
D Stud Length
[Inch]
E
E Thread Length
[Inch]
F
F Thread Size
[Inch]
G
G Cross Hole Location
[Inch]
H
H Cross Hole Size
[Inch]
DYNAMICRATINGLBS
Dynamic Rating Lbs
ⁿ/ₐ
STATICRATING
Static Rating
ⁿ/ₐ
CCF-5
CCF-5
1045732
-
-
1/2
0.500
0.375
0.190
0.625
0.250
10-32
0
0
680
790
CCF-10
CCF-10
1045708
-
-
5/8
0.625
0.438
0.250
0.750
0.312
1/4-28
0
0
995
1215
CCF-15
CCF-15
1045717
-
-
3/4
0.750
0.500
0.375
0.875
0.375
3/8-24
1/4
3/32
1660
2065
CCF-20
CCF-20
1045718
-
-
7/8
0.875
0.500
0.375
0.875
0.375
3/8-24
1/4
3/32
1660
2065
CCF-25
CCF-25
1045719
-
-
1
1.000
0.625
0.438
1.000
0.500
7/16-20
1/4
3/32
2225
2065
CCF-30
CCF-30
1045720
-
-
1 1/8
1.125
0.625
0.438
1.000
0.500
7/16-20
1/4
3/32
2225
3060
CCF-35
CCF-35
1045721
-
-
1 1/4
1.250
0.750
0.500
1.250
0.625
1/2-20
5/16
3/32
3930
4250
CCF-40
CCF-40
1045728
-
-
1 3/8
1.375
0.750
0.500
1.250
0.625
1/2-20
5/16
3/32
3930
4250
CCF-45
CCF-45
1045731
-
-
1 1/2
1.500
0.875
0.625
1.500
0.750
5/8-18
3/8
3/32
4840
5640
CCF-50
CCF-50
1045733
-
-
1 5/8
1.625
0.875
0.625
1.500
0.750
5/8-18
3/8
3/32
4840
5640
CCF-55
CCF-55
1045744
-
-
1 3/4
1.750
1.000
0.750
1.750
0.875
3/4-16
7/16
3/32
6385
7920
CCF-60
CCF-60
1045747
-
-
1 7/8
1.875
1.000
0.750
1.750
0.875
3/4-16
7/16
3/32
6385
7920
CCF-65
CCF-65
1045748
-
-
2
2.000
1.250
0.875
2.000
1.000
7/8-14
1/2
1/8
8090
10570
CCF-70
CCF-70
1045749
-
-
2 1/4
2.250
1.250
0.875
2.000
1.000
7/8-14
1/2
1/8
8090
10570
CCF-75
CCF-75
1045750
-
-
2 1/2
2.500
1.500
1.000
2.250
1.125
1-14
9/16
1/8
11720
16450
CCF-80
CCF-80
1045751
-
-
3
3.000
1.750
1.250
2.500
1.250
1 1/4-12
5/8
1/8
15720
24910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表