PRB-2 - Ball Bearings - Standard, Double Shielded
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Ball Bearings
Ball Bearings - Standard, Double Shielded
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040340/prb-2.prj},{NB=PRB-2},{PN=PRB-2},{AMERSID=1045458},{APACID=-},{EMEAID=-},{HIDDEN=No},{A=0.37500000},{B=0.87500000},{C=0.21875000},{MAXRPMNOLOAD=1600},{LOADCAPACITYDYN=126},{LOADCAPACITYSTA=99}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Inside Diameter
[Inch]
B
B Outside Diameter
[Inch]
C
C Width
[Inch]
MAXRPMNOLOAD
Maximum rpm No Load
ⁿ/ₐ
LOADCAPACITYDYN
Load Capacity Lbs Dynamic
ⁿ/ₐ
LOADCAPACITYSTA
Load Capacity Lbs Static
ⁿ/ₐ
PRB-2
PRB-2
1045458
-
-
3/8
7/8
7/32
1600
126
99
PRB-3
PRB-3
1045491
-
-
1/2
1 1/8
1/4
1142
165
129
PRB-6
PRB-6
1045498
-
-
1
2
1/2
729
276
183
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表