您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
IP-178 - Rotary Pillow Block - Thermoplastic w/Tapped Base
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Mounted Bearings
Rotary Pillow Blocks
Rotary Pillow Block - Thermoplastic w/Tapped Base
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050102/p040440/ip-178_asmtab.prj},{NB=IP-193},{PN=IP-193},{AMERSID=1048175},{APACID=-},{EMEAID=-},{TYPE=Stainless Steel Bearing Inserts},{BOREI=1 7/16},{BOREM=MIN},{A=1 7/8},{B=4 5/16},{C=1 7/8},{D=41/64},{E=3 1/4},{G=1/2-13},{H=3 3/4},{L=1.0000},{PPATH=../p040420/p040420_asm_dir/ip-178/ip-178_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Bearing Type
ⁿ/ₐ
BOREI
Bore Inch
ⁿ/ₐ
BOREM
Bore mm
[Inch]
A
A Base Diameter
ⁿ/ₐ
B
B Flange Width
ⁿ/ₐ
C
C Hole Spacing Center to Center Along Width
ⁿ/ₐ
D
D Flange Height
ⁿ/ₐ
E
E Overall Height
ⁿ/ₐ
G
G Hole Size
ⁿ/ₐ
H
H Overall Height
ⁿ/ₐ
L
L Bearing Height to Center
[Inch]
IP-178
IP-178
1048160
-
-
Stainless Steel Bearing I...
1/2
1 5/16
2 7/8
1 3/8
1/2
2
3/8-16
2 19/32
0.7205
IP-179
IP-179
1048161
-
-
Stainless Steel Bearing I...
5/8
1 5/16
2 7/8
1 3/8
1/2
2
3/8-16
2 19/32
0.7205
IP-180
IP-180
1048162
-
-
Stainless Steel Bearing I...
3/4
1 5/16
2 7/8
1 3/8
1/2
2
3/8-16
2 19/32
0.7205
IP-181
IP-181
1048163
-
-
Stainless Steel Bearing I...
20
33.3
73
35
13
50.8
3/8-16
66
18.3000
IP-182
IP-182
1048164
-
-
Stainless Steel Bearing I...
7/8
1 7/16
3
1 9/16
1/2
2
3/8-16
2 29/32
0.7756
IP-183
IP-183
1048165
-
-
Stainless Steel Bearing I...
25
36.5
76
40
13
50.8
3/8-16
74
19.7000
IP-184
IP-184
1048166
-
-
Stainless Steel Bearing I...
1
1 7/16
3
1 9/16
1/2
2
3/8-16
2 29/32
0.7756
IP-185
IP-185
1048167
-
-
Stainless Steel Bearing I...
1 1/8
1 11/16
4
1 11/16
1/2
3
7/16-14
3 5/16
0.8740
IP-186
IP-186
1048168
-
-
Stainless Steel Bearing I...
30
42.9
102
43
13
76.2
7/16-14
84
22.2000
IP-187
IP-187
1048169
-
-
Stainless Steel Bearing I...
1 3/16
1 11/16
4
1 11/16
1/2
3
7/16-14
3 5/16
0.8740
IP-188
IP-188
1048170
-
-
Stainless Steel Bearing I...
1 1/4
1 11/16
4
1 11/16
1/2
3
7/16-14
3 5/16
0.8740
IP-189
IP-189
1048171
-
-
Stainless Steel Bearing I...
1 1/4
1 7/8
4 5/16
1 7/8
41/64
3 1/4
1/2-13
3 3/4
1.0000
IP-190
IP-190
1048172
-
-
Stainless Steel Bearing I...
1 5/16
1 7/8
4 5/16
1 7/8
41/64
3 1/4
1/2-13
3 3/4
1.0000
IP-191
IP-191
1048173
-
-
Stainless Steel Bearing I...
1 3/8
1 7/8
4 5/16
1 7/8
41/64
3 1/4
1/2-13
3 3/4
1.0000
IP-192
IP-192
1048174
-
-
Stainless Steel Bearing I...
35
47.6
110
48
16
82.6
1/2-13
95
25.4000
IP-193
IP-193
1048175
-
-
Stainless Steel Bearing I...
1 7/16
1 7/8
4 5/16
1 7/8
41/64
3 1/4
1/2-13
3 3/4
1.0000
IP-194
IP-194
1048176
-
-
Stainless Steel Bearing I...
1 1/2
1 15/16
4 3/4
1 7/8
41/64
3 1/2
1/2-13
4
1.1890
IP-195
IP-195
1048177
-
-
Stainless Steel Bearing I...
40
49.2
120
48
16
88.9
1/2-13
101
30.2000
IP-257
IP-257
1048193
-
-
Hard Chrome Coated Bearin...
3/4
1 5/16
2 7/8
1 3/8
1/2
2
3/8-16
2 19/32
0.7205
IP-258
IP-258
1048194
-
-
Hard Chrome Coated Bearin...
20
33.3
73
35
13
50.8
3/8-16
66
18.3000
IP-259
IP-259
1048195
-
-
Hard Chrome Coated Bearin...
7/8
1 7/16
3
1 9/16
1/2
2
3/8-16
2 29/32
0.7756
IP-260
IP-260
1048196
-
-
Hard Chrome Coated Bearin...
25
36.5
76
40
13
50.8
3/8-16
74
19.7000
IP-261
IP-261
1048197
-
-
Hard Chrome Coated Bearin...
1
1 7/16
3
1 9/16
1/2
2
3/8-16
2 29/32
0.7756
IP-262
IP-262
1048198
-
-
Hard Chrome Coated Bearin...
1 1/8
1 11/16
4
1 11/16
1/2
3
7/16-14
3 5/16
0.8740
IP-263
IP-263
1048199
-
-
Hard Chrome Coated Bearin...
30
42.9
102
43
13
76.2
7/16-14
84
22.2000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表