您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SKF-8520 - Rotary Pillow Block - Metal Cast
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Mounted Bearings
Rotary Pillow Blocks
Rotary Pillow Block - Metal Cast
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050102/p040420/skf-8520_asmtab.prj},{NB=SKF-413},{PN=SKF-413},{AMERSID=1091861},{APACID=-},{EMEAID=-},{TYPE=Set Screw Locking - Narrow Inner Ring - M-Seal},{BORE=1.68750000},{LOAD=7,470},{A=2.12500000},{B=7.37500000},{C=1.87500000},{D=0.81250000},{H=4.21875000},{K=0.43750000},{L=1.15625000},{HIDDEN=No},{PPATH=p040420_asm_dir/skf-8520/skf-8520_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BORE
Bore Size
[Inch]
LOAD
Load Rating
ⁿ/ₐ
A
A Height (To Bearing Center)
[Inch]
B
B Length (Overall)
[Inch]
C
C Flange Width
[Inch]
D
D Flange Height
[Inch]
H
H Height (Overall)
[Inch]
K
K Bearing Width From Center (Shorter End)
[Inch]
L
Bearing Width From Center (Projecting End)
[Inch]
SKF-8520
SKF-8520
1048250
-
-
Set Screw Locking - Wide ...
1/2
2,150
1 3/16
5
1 1/4
9/16
2 7/32
15/32
5/8
SKF-8525
SKF-8525
1048251
-
-
Set Screw Locking - Wide ...
5/8
2,150
1 3/16
5
1 1/4
9/16
2 7/32
15/32
5/8
SKF-8530
SKF-8530
1048252
-
-
Set Screw Locking - Wide ...
3/4
2,860
1 5/16
5
1 1/4
9/16
2 17/32
1/2
23/32
SKF-8535
SKF-8535
1048253
-
-
Set Screw Locking - Wide ...
7/8
3,150
1 7/16
5 1/8
1 13/32
5/8
2 3/4
9/16
25/32
SKF-8540
SKF-8540
1091914
-
-
Set Screw Locking - Wide ...
15/16
3,150
1 7/16
5 1/8
1 13/32
5/8
2 3/4
9/16
25/32
SKF-8545
SKF-8545
1048254
-
-
Set Screw Locking - Wide ...
1
3,150
1 7/16
5 1/8
1 13/32
5/8
2 3/4
9/16
25/32
SKF-8550
SKF-8550
1048255
-
-
Set Screw Locking - Wide ...
1 1/8
4,390
1 11/16
6
1 9/16
21/32
3 7/32
5/8
7/8
SKF-8555
SKF-8555
1048256
-
-
Set Screw Locking - Wide ...
1 3/16
4,390
1 11/16
6
1 9/16
21/32
3 7/32
5/8
7/8
SKF-8560
SKF-8560
1048257
-
-
Set Screw Locking - Wide ...
1 1/4
4,390
1 11/16
6
1 9/16
21/32
3 7/32
5/8
7/8
SKF-8565
SKF-8565
1048258
-
-
Set Screw Locking - Wide ...
1 1/4
5,740
1 7/8
6 5/16
1 25/32
3/4
3 21/32
11/16
1
SKF-8570
SKF-8570
1048259
-
-
Set Screw Locking - Wide ...
1 3/8
5,740
1 7/8
6 5/16
1 25/32
3/4
3 21/32
11/16
1
SKF-8575
SKF-8575
1091915
-
-
Set Screw Locking - Wide ...
1 7/16
5,740
1 7/8
6 5/16
1 25/32
3/4
3 21/32
11/16
1
SKF-8580
SKF-8580
1048260
-
-
Set Screw Locking - Wide ...
1 1/2
6,910
1 15/16
6 29/32
1 29/32
3/4
3 29/32
3/4
1 3/16
SKF-8585
SKF-8585
1048261
-
-
Set Screw Locking - Wide ...
1 11/16
7,470
2 1/8
7 3/8
1 7/8
13/16
4 7/32
3/4
1 3/16
SKF-8590
SKF-8590
1048262
-
-
Set Screw Locking - Wide ...
1 15/16
7,900
2 1/4
8
2 1/8
7/8
4 1/2
3/4
1 9/32
SKF-8595
SKF-8595
1048263
-
-
Set Screw Locking - Wide ...
2
9,810
2 1/2
8 5/8
2 3/8
15/16
5
7/8
1 5/16
SKF-8600
SKF-8600
1048264
-
-
Set Screw Locking - Wide ...
2 3/16
9,810
2 1/2
8 5/8
2 3/8
15/16
5
7/8
1 5/16
SKF-8605
SKF-8605
1048265
-
-
Set Screw Locking - Wide ...
2 7/16
11,900
2 3/4
9 7/16
2 3/8
1
5 1/2
1
1 9/16
SKF-402
SKF-402
1048234
-
-
Set Screw Locking - Narro...
3/4
2,860
1 5/16
5
1 1/4
9/16
2 17/32
9/32
23/32
SKF-404
SKF-404
1091859
-
-
Set Screw Locking - Narro...
15/16
3,150
1 7/16
5 1/8
1 13/32
5/8
2 3/4
5/16
25/32
SKF-405
SKF-405
1048235
-
-
Set Screw Locking - Narro...
1
3,150
1 7/16
5 1/8
1 13/32
5/8
2 3/4
5/16
25/32
SKF-407
SKF-407
1091860
-
-
Set Screw Locking - Narro...
1 3/16
4,390
1 11/16
6
1 9/16
21/32
3 7/32
23/64
7/8
SKF-408
SKF-408
1048236
-
-
Set Screw Locking - Narro...
1 1/4
4,390
1 11/16
6
1 9/16
21/32
3 7/32
23/64
7/8
SKF-409
SKF-409
1048237
-
-
Set Screw Locking - Narro...
1 1/4
5,740
1 7/8
6 5/16
1 25/32
3/4
3 21/32
3/8
1
SKF-410
SKF-410
1048238
-
-
Set Screw Locking - Narro...
1 3/8
5,740
1 7/8
6 5/16
1 25/32
3/4
3 21/32
3/8
1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表