PRB-107 - Rotary Pillow Block - Metal Cast
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Mounted Bearings
Rotary Pillow Blocks
Rotary Pillow Block - Metal Cast
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050102/p040420/prb-107_asmtab.prj},{NB=PRB-115},{PN=PRB-115},{AMERSID=1048216},{APACID=-},{EMEAID=-},{BORESIZE=1 1/2 },{LOADRATING=7.340},{A=1 15/16},{B=7 1/4 },{C=1 59/64},{D= 13/16},{E=5 13/32},{H=4 },{K=0.748},{L=1.937},{CONFIGURATIONBOD=PRB-115},{CONFIGURATIONBER=PRB-115},{NO=13},{PPATH=p040420_asm_dir/prb-107/prb-107_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part.No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BORESIZE
Bore Size
[Inch]
LOADRATING
Load Rating
ⁿ/ₐ
A
A Bearing Center
[Inch]
B
B Length
[Inch]
C
C Flange Width
[Inch]
D
D Flange Height
[Inch]
E
E Hole Spacing Minimum
[Inch]
H
H Height
[Inch]
K
K Bearing Center
[Inch]
L
L Bearing Center
[Inch]
PRB-107
PRB-107
1048208
-
-
1/ 2
2.900
1 3/16
5
1 11/32
17/32
3 3/4
2 15/32
0.500
1.220
PRB-108
PRB-108
1048209
-
-
5/ 8
2.900
1 3/16
5
1 11/32
17/32
3 3/4
2 15/32
0.500
1.220
PRB-109
PRB-109
1048210
-
-
3/ 4
2.900
1 5/16
5
1 11/32
17/32
3 3/4
2 17/32
0.500
1.220
PRB-110
PRB-110
1048211
-
-
7/ 8
3.150
1 7/16
5 1/2
1 1/2
5/ 8
4 1/8
2 25/32
0.563
1.339
PRB-140
PRB-140
1048219
-
-
15/16
3.150
1 7/16
5 1/2
1 1/2
5/ 8
4 1/8
2 25/32
0.563
1.339
PRB-111
PRB-111
1048212
-
-
1
3.150
1 7/16
5 1/2
1 1/2
5/ 8
4 1/8
2 25/32
0.563
1.339
PRB-112
PRB-112
1048213
-
-
1 1/8
4.390
1 11/16
6 1/2
1 3/4
21/32
4 3/4
3 9/32
0.626
1.500
PRB-143
PRB-143
1048220
-
-
1 3/16
4.390
1 11/16
6 1/2
1 3/4
21/32
4 3/4
3 9/32
0.626
1.500
PRB-113
PRB-113
1048214
-
-
1 1/4
4.390
1 11/16
6 1/2
1 3/4
21/32
4 3/4
3 9/32
0.626
1.500
PRB-145
PRB-145
1048221
-
-
1 1/4
5.740
1 7/8
6 9/16
1 13/16
23/32
5
3 11/16
0.689
1.689
PRB-114
PRB-114
1048215
-
-
1 3/8
5.740
1 7/8
6 9/16
1 13/16
23/32
5
3 11/16
0.689
1.689
PRB-147
PRB-147
1048222
-
-
1 7/16
5.740
1 7/8
6 9/16
1 13/16
23/32
5
3 11/16
0.689
1.689
PRB-115
PRB-115
1048216
-
-
1 1/2
7.340
1 15/16
7 1/4
1 59/64
13/16
5 13/32
4
0.748
1.937
PRB-149
PRB-149
1091851
-
-
1 11/16
7.470
2 1/8
7 15/32
2 1/64
3/ 4
5 3/4
4 1/4
0.748
1.937
PRB-116
PRB-116
1048217
-
-
1 3/4
7.470
2 1/8
7 15/32
2 1/64
3/ 4
5 3/4
4 1/4
0.748
1.937
PRB-151
PRB-151
1048223
-
-
1 15/16
7.900
2 1/4
8 1/8
2 3/16
3/ 4
6 1/4
4 9/16
0.748
2.031
PRB-117
PRB-117
1048218
-
-
2
9.810
2 1/2
8 5/8
2 5/16
7/ 8
6 23/32
4 31/32
0.874
2.189
PRB-153
PRB-153
1048224
-
-
2 3/16
9.810
2 1/2
8 5/8
2 5/16
7/ 8
6 23/32
4 31/32
0.874
2.189
PRB-154
PRB-154
1048225
-
-
1/ 2
2.150
1 1/ 4
5
1 11/32
15/32
3 3/4
2 15/32
0.500
1.220
PRB-155
PRB-155
1048226
-
-
5/ 8
2.150
1 1/ 4
5
1 11/32
15/32
3 3/4
2 15/32
0.500
1.220
PRB-156
PRB-156
1048227
-
-
3/ 4
2.860
1 1/ 4
5
1 11/32
15/32
3 3/4
2 15/32
0.500
1.220
PRB-157
PRB-157
1048228
-
-
7/ 8
3.150
1 5/16
5 1/ 2
1 1/ 2
1/ 2
4 1/ 8
2 21/32
0.563
1.339
PRB-158
PRB-158
1048229
-
-
15/16
3.150
1 5/16
5 1/ 2
1 1/ 2
1/ 2
4 1/ 8
2 21/32
0.563
1.339
PRB-159
PRB-159
1048230
-
-
1
3.150
1 5/16
5 1/ 2
1 1/ 2
1/ 2
4 1/ 8
2 21/32
0.563
1.339
PRB-160
PRB-160
1091852
-
-
1 1/ 8
4.390
1 9/16
6 1/ 2
1 3/ 4
17/32
4 3/ 4
3 5/32
0.626
1.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表