SKF-8325 - Flange Bearings - Two-Bolt Flange, Metal
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Mounted Bearings
Flange Bearings
Flange Bearings - Two-Bolt Flange, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050101/p040405/skf-8325.prj},{NB=SKF-8400},{PN=SKF-8400},{AMERSID=1091900},{APACID=-},{EMEAID=-},{DUTY=Standard Duty},{BEARINGTYPE=Eccentric Locking - Narrow Inner Ring - M-Seal},{SHAFTDIAMETER=0.50000000},{LOADRATE=2150},{A=3.87500000},{B=3.00000000},{C=0.46875000},{D=0.93750000},{E=1.43750000},{J=2.12500000},{K=0.59375000},{Y=0.32812500},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DUTY
Duty
ⁿ/ₐ
BEARINGTYPE
Bearing Type
ⁿ/ₐ
SHAFTDIAMETER
Shaft Diameter
[Inch]
LOADRATE
Load Rate
ⁿ/ₐ
A
A Length
[Inch]
B
B Hole Spacing
[Inch]
C
C Flange Thickness
[Inch]
D
D Flange Height
[Inch]
E
E Height
[Inch]
J
J Width
[Inch]
K
K Bearing Center
[Inch]
Y
Y Base Cut Height
[Inch]
SKF-8325
SKF-8325
1046156
-
-
Standard Duty
Set Screw Locking - Wide ...
1/2
2150
3 7/8
3
15/32
15/16
1 7/32
2 1/8
19/32
1/8
SKF-8330
SKF-8330
1046157
-
-
Standard Duty
Set Screw Locking - Wide ...
5/8
2150
3 7/8
3
15/32
15/16
1 7/32
2 1/8
19/32
1/8
SKF-8335
SKF-8335
1046158
-
-
Standard Duty
Set Screw Locking - Wide ...
3/4
2860
4 13/32
3 17/32
7/16
31/32
1 9/32
2 3/8
9/16
1/16
SKF-8340
SKF-8340
1091893
-
-
Standard Duty
Set Screw Locking - Wide ...
15/16
3150
4 7/8
3 29/32
15/32
1 3/16
1 17/32
2 3/4
3/4
3/16
SKF-8345
SKF-8345
1046159
-
-
Standard Duty
Set Screw Locking - Wide ...
1
3150
4 7/8
3 29/32
15/32
1 3/16
1 17/32
2 3/4
3/4
3/16
SKF-8350
SKF-8350
1091894
-
-
Standard Duty
Set Screw Locking - Wide ...
1 1/8
4390
5 9/16
4 19/32
1/2
1 9/32
1 21/32
3 1/4
25/32
5/32
SKF-8355
SKF-8355
1046160
-
-
Standard Duty
Set Screw Locking - Wide ...
1 3/16
4390
5 9/16
4 19/32
1/2
1 9/32
1 21/32
3 1/4
25/32
5/32
SKF-8360
SKF-8360
1046161
-
-
Standard Duty
Set Screw Locking - Wide ...
1 1/4
4390
5 9/16
4 19/32
1/2
1 9/32
1 21/32
3 1/4
25/32
5/32
SKF-8365
SKF-8365
1091895
-
-
Standard Duty
Set Screw Locking - Wide ...
1 1/4
5740
6 5/32
5 1/8
1/2
1 11/32
1 13/16
3 25/32
13/16
1/8
SKF-8370
SKF-8370
1091896
-
-
Standard Duty
Set Screw Locking - Wide ...
1 3/8
5740
6 5/32
5 1/8
1/2
1 11/32
1 13/16
3 25/32
13/16
1/8
SKF-8375
SKF-8375
1091897
-
-
Standard Duty
Set Screw Locking - Wide ...
1 7/16
5740
6 5/32
5 1/8
1/2
1 11/32
1 13/16
3 25/32
13/16
1/8
SKF-8380
SKF-8380
1046162
-
-
Standard Duty
Set Screw Locking - Wide ...
1 1/2
6910
6 3/4
5 21/32
9/16
1 17/32
2 9/64
4 1/32
15/16
13/64
SKF-8385
SKF-8385
1091898
-
-
Standard Duty
Set Screw Locking - Wide ...
1 15/16
7900
7 7/16
6 3/16
19/32
1 11/16
2 25/64
4 9/16
1 7/64
23/64
SKF-8390
SKF-8390
1046163
-
-
Standard Duty
Set Screw Locking - Wide ...
2
9810
8 1/2
7 1/4
13/16
1 7/8
2 15/32
5
1 5/32
9/32
SKF-8395
SKF-8395
1091899
-
-
Standard Duty
Set Screw Locking - Wide ...
2 3/16
9810
8 1/2
7 1/4
13/16
1 7/8
2 15/32
5
1 5/32
9/32
SKF-8400
SKF-8400
1091900
-
-
Standard Duty
Eccentric Locking - Narro...
1/2
2150
3 7/8
3
15/32
15/16
1 7/16
2 1/8
19/32
21/64
SKF-8405
SKF-8405
1091901
-
-
Standard Duty
Eccentric Locking - Narro...
5/8
2150
3 7/8
3
15/32
15/16
1 7/16
2 1/8
19/32
21/64
SKF-8410
SKF-8410
1091902
-
-
Standard Duty
Eccentric Locking - Narro...
3/4
2860
4 13/32
3 17/32
7/16
31/32
1 1/2
2 3/8
9/16
17/64
SKF-8415
SKF-8415
1091903
-
-
Standard Duty
Eccentric Locking - Narro...
7/8
3150
4 7/8
3 29/32
15/32
1 3/16
1 11/16
2 3/4
3/4
29/64
SKF-8420
SKF-8420
1091904
-
-
Standard Duty
Eccentric Locking - Narro...
15/16
3150
4 7/8
3 29/32
15/32
1 3/16
1 11/16
2 3/4
3/4
29/64
SKF-8425
SKF-8425
1046164
-
-
Standard Duty
Eccentric Locking - Narro...
1
3150
4 7/8
3 29/32
15/32
1 3/16
1 11/16
2 3/4
3/4
29/64
SKF-8430
SKF-8430
1091905
-
-
Standard Duty
Eccentric Locking - Narro...
1 1/8
4390
5 9/16
4 19/32
1/2
1 9/32
1 27/32
3 1/4
25/32
7/16
SKF-8435
SKF-8435
1091906
-
-
Standard Duty
Eccentric Locking - Narro...
1 3/16
4390
5 9/16
4 19/32
1/2
1 9/32
1 27/32
3 1/4
25/32
7/16
SKF-8440
SKF-8440
1091907
-
-
Standard Duty
Eccentric Locking - Narro...
1 1/4
4390
5 9/16
4 19/32
1/2
1 9/32
1 27/32
3 1/4
25/32
7/16
SKF-8445
SKF-8445
1091908
-
-
Standard Duty
Eccentric Locking - Narro...
1 1/4
5740
6 5/32
5 1/8
1/2
1 11/32
1 31/32
3 25/32
13/16
7/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表