TLM-3027 - Linear Pillow Blocks - Super Smart Ball Bushing, Open
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Pillow Blocks & Flanged Bearings
Linear Pillow Blocks
Linear Pillow Blocks - Super Smart Ball Bushing, Open
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030400/l5_d01030401/p040135/tlm-3027.prj},{NB=TLM-3032},{PN=TLM-3032},{AMERSID=1091994},{APACID=-},{EMEAID=-},{TYPE=Single Open Type Pillow Block},{D=40},{A=108},{B=91},{A1=54.000},{E=58},{E1=86},{N=10.500},{N2=M12},{H=45},{H1=77},{G=54},{DYNAMICLOADLBF=13700},{AE1=11.000},{BE=16.500},{M1=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Bearing Type
ⁿ/ₐ
D
Diameter
[mm]
A
A Width
[mm]
B
B Length
[mm]
A1
A1 Bearing Center Along Width
[mm]
E
E Hole Spacing Along Length
[mm]
E1
E1 Hole Spacing Along Width
[mm]
N
N Hole Size
[mm]
N2
N2 Counterbore Size
ⁿ/ₐ
H
H Bearing Center Along Height
[mm]
H1
H1 Overall Height
[mm]
G
G Angle Degrees
ⁿ/ₐ
DYNAMICLOADLBF
Dynamic Load lbf
ⁿ/ₐ
TLM-3027
TLM-3027
1047143
-
-
Single Open Type Pillow B...
12
43
39
21.500
23
32
4.300
M5
18
28
70
750
TLM-3028
TLM-3028
1108410
-
-
Single Open Type Pillow B...
16
53
43
26.500
26
40
5.300
M6
22
35
70
2200
TLM-3029
TLM-3029
1047144
-
-
Single Open Type Pillow B...
20
60
54
30.000
32
45
6.600
M8
25
42
50
4000
TLM-3030
TLM-3030
1047145
-
-
Single Open Type Pillow B...
25
78
67
39.000
40
60
8.400
M10
30
51
60
6700
TLM-3031
TLM-3031
1091993
-
-
Single Open Type Pillow B...
30
87
79
43.500
45
68
8.400
M10
35
60
55
8300
TLM-3032
TLM-3032
1091994
-
-
Single Open Type Pillow B...
40
108
91
54.000
58
86
10.500
M12
45
77
54
13700
TLM-3033
TLM-3033
1091995
-
-
Twin Open Type Pillow Blo...
12
43
76
21.500
56
32
4.300
M5
18
28
70
1220
TLM-3034
TLM-3034
1091996
-
-
Twin Open Type Pillow Blo...
16
53
84
26.500
64
40
5.300
M6
22
35
70
4400
TLM-3035
TLM-3035
1091997
-
-
Twin Open Type Pillow Blo...
20
60
104
30.000
76
45
6.600
M8
25
41
50
8000
TLM-3036
TLM-3036
1047146
-
-
Twin Open Type Pillow Blo...
25
78
130
39.000
94
60
8.400
M10
30
50
60
13400
TLM-3037
TLM-3037
1091998
-
-
Twin Open Type Pillow Blo...
30
87
152
43.500
106
68
8.400
M10
35
60
55
16600
TLM-3038
TLM-3038
1091999
-
-
Twin Open Type Pillow Blo...
40
108
176
54.000
124
86
10.500
M12
45
77
54
27400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表