SKF-0 - Rail Guides w/Carriage - Mini Profile
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Carriage & Guides
Rail Guides w/Carriage - Mini Profile
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030200/p040110/skf-0.prj},{NB=SKF-14},{PN=SKF-14},{AMERSID=1046973},{APACID=-},{EMEAID=-},{NUMBEROFCARRIAGE=2},{L=190},{A1=13},{B=27},{C=20},{D=23.0},{E=15},{F=36.0},{G=M3 x 3.5},{H=3},{J=8.8},{K=12},{M=3.5},{N=6},{P=4.5},{Q=25},{R=150},{S=20.0},{T=7.5},{BASICLOADRATING=573},{L2=95.000},{G1=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
NUMBEROFCARRIAGE
Number of Carriages
ⁿ/ₐ
L
L Rail Length
[mm]
A1
A Overall Height
[mm]
B
B Carriage Width
[mm]
C
C Hole Spacing Along Width
[mm]
D
D Carriage Mount Length
[mm]
E
E Hole Spacing Along Length
[mm]
F
F Carriage Length
[mm]
G
G Hole Size
ⁿ/ₐ
H
H Rail Height from Carriage Bottom
[mm]
J
J Rail Height
[mm]
K
K Rail Width
[mm]
M
M Rail Hole Size
[mm]
N
N Rail Counterbore Size
[mm]
P
P Rail Counterobore Depth
[mm]
Q
Q Rail Hole Spacing Center to Center
[mm]
R
R Rail Hole Spacing Center to Center
[mm]
S
S Rail Hole Spacing
[mm]
T
T Rail Width from Carriage Edge
[mm]
BASICLOADRATING
Basic Load Rating
[mm]
SKF-0
SKF-0
1046967
-
-
1
80
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
60
10.0
5.5
416
SKF-1
SKF-1
1046968
-
-
1
110
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
80
15.0
5.5
416
SKF-2
SKF-2
1046979
-
-
2
110
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
80
15.0
5.5
416
SKF-3
SKF-3
1046988
-
-
1
140
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
120
10.0
5.5
416
SKF-4
SKF-4
1091968
-
-
2
140
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
120
10.0
5.5
416
SKF-5
SKF-5
1046989
-
-
1
170
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
140
15.0
5.5
416
SKF-6
SKF-6
1046990
-
-
2
170
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
140
15.0
5.5
416
SKF-7
SKF-7
1046991
-
-
2
200
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
180
10.0
5.5
416
SKF-8
SKF-8
1046992
-
-
2
260
10
20
15
21.5
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
240
10.0
5.5
416
SKF-9
SKF-9
1046993
-
-
2
290
10
20
15
23.0
10
32.0
M3 x 3
2
6.5
9
3.5
6
3.5
20
260
15.0
5.5
416
SKF-10
SKF-10
1046969
-
-
1
110
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
75
17.5
7.5
573
SKF-11
SKF-11
1046970
-
-
1
150
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
125
12.5
7.5
573
SKF-12
SKF-12
1046971
-
-
2
150
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
125
12.5
7.5
573
SKF-13
SKF-13
1046972
-
-
1
190
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
150
20.0
7.5
573
SKF-14
SKF-14
1046973
-
-
2
190
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
150
20.0
7.5
573
SKF-15
SKF-15
1046974
-
-
1
230
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
200
15.0
7.5
573
SKF-16
SKF-16
1046975
-
-
2
230
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
200
15.0
7.5
573
SKF-17
SKF-17
1046976
-
-
2
310
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
275
17.5
7.5
573
SKF-18
SKF-18
1046977
-
-
2
390
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
350
20.0
7.5
573
SKF-19
SKF-19
1046978
-
-
2
470
13
27
20
23.0
15
36.0
M3 x 3.5
3
8.8
12
3.5
6
4.5
25
450
10.0
7.5
573
SKF-20
SKF-20
1046980
-
-
1
110
14
40
28
32.5
15
45.5
M3 x 3.5
3
8.8
24
4.5
8
4.8
40
80
15.0
8.0
742
SKF-21
SKF-21
1046981
-
-
1
150
14
40
28
32.5
15
45.5
M3 x 3.5
3
8.8
24
4.5
8
4.5
40
120
15.0
8.0
742
SKF-222
SKF-222
1046982
-
-
2
150
14
40
28
32.5
15
45.5
M3 x 3.5
3
8.8
24
4.5
8
4.5
40
120
15.0
8.0
742
SKF-23
SKF-23
1046983
-
-
1
190
14
40
28
32.5
15
45.5
M3 x 3.5
3
8.8
24
4.5
8
4.5
40
160
15.0
8.0
742
SKF-24
SKF-24
1092015
-
-
2
190
14
40
28
32.5
15
45.5
M3 x 3.5
3
8.8
24
4.5
8
4.5
40
160
15.0
8.0
742
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表