SLS - Standard Lifter Rod
ERMANNO BALZI
Undercut demolding
Standard Lifter - Metric
Powered by
CAD模型選擇
{ermannobalzi/undercut_demolding/standard_lifter/sls0.prj},{NB=SLS1016500},{CODE=SLS1016500},{A=16},{B=9.8},{C=5.1},{L=500},{D1=1.60},{D2=5.55},{D3=15.0},{D4=15.30},{D5=11.0},{D6=3.0},{D7=6.0},{MAT=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
A
[mm]
B
[mm]
C
[mm]
L
[mm]
SLS1012300
12
9.8
5.1
300
SLS1012500
12
9.8
5.1
500
SLS1016300
16
9.8
5.1
300
SLS1016500
16
9.8
5.1
500
SLS1020300
20
9.8
5.1
300
SLS1020500
20
9.8
5.1
500
SLS1025400
25
12.8
6.1
400
SLS1025600
25
12.8
6.1
600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表