TRI-.. - Plug for the deviation of the flow
ERMANNO BALZI
Cooling
Diverting plugs
Powered by
CAD模型選擇
{ermannobalzi/cooling/diverting_plugs/tri.prj},{NB=TRI-11,5},{CODE=TRI-11,5},{A=11.5},{L=17.5},{NOTE=-},{AD=APT-2},{D1=7.900},{D2=2.600},{D3=0.880},{D4=2.000},{R1=0.450},{R2=0.530},{B1=7.400},{B2=4.030},{B3=3.300},{B4=7.400},{B5=1.700},{B6=3.000},{B7=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
A
Diameter
[mm]
L
Length
[mm]
NOTE
Note
ⁿ/ₐ
AD
Assembly device
ⁿ/ₐ
TRI-6L
TRI-6L
6.0
12.0
-
APT-0
TRI-6C
TRI-6C
6.0
10.0
WITHOUT O-RING
APT-0
TRI-8L
TRI-8L
8.0
15.0
-
APT-1
TRI-8C
TRI-8C
8.0
10.5
WITHOUT O-RING
APT-1
TRI-10L
TRI-10L
10.0
17.5
-
APT-2
TRI-10C
TRI-10C
10.0
13.5
WITHOUT O-RING
APT-2
TRI-11
TRI-11
11.0
17.5
-
APT-2
TRI-11,5
TRI-11,5
11.5
17.5
-
APT-2
TRI-12
TRI-12
12.0
17.5
-
APT-2
TRI-14
TRI-14
14.0
17.5
-
APT-2
TRI-15
TRI-15
15.0
17.5
-
APT-2
TRI-16
TRI-16
16.0
22.0
-
APT-3
TRI-18
TRI-18
18.0
22.5
-
APT-3
TRI-19
TRI-19
19.0
22.5
-
APT-3
TRI-20
TRI-20
20.0
22.5
-
APT-3
TRI-25
TRI-25
25.0
22.5
-
APT-3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表