3323
EMUGE-FRANKEN
FRANKEN
HSS and Solid Carbide Form End Mills
Powered by
CAD模型選擇
{emuge/franken/hss-20und20hartmetall-schaftformfre4ser/3323.prj},{NB=3323.012},{SHA256=8ZMSG9zSJLLlSwPKkwV1I02wDwsB3dYZvTybeAiUnv0=},{INAME=3323_012000_gen},{NAME=3323_012000_gen},{DOC=3323/3323_012000.pdf},{NSM=DIN4000-82},{J21=3323.012},{J22=Kugelfräser},{J3=F},{BLD=6},{H3=HSS},{J1=DIN 1889},{J11=K},{J6=ZYL01201005},{J8=FPR, FDR},{A1=12},{B2=26},{B3=38},{B5=83},{B71=26},{C11=ZYL},{C12=10},{C2=120},{C3=12},{C31=h6},{F1=R},{F21=4},{F22=4},{F3=R},{G4=6.0},{H11=HSSE},{H22=0},{DXF=3323/3323_012000.dxf},{XML=3323/3323_012000.xml},{CSV=3323/3323_012000.csv},{STP=3323/3323_012000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J11
Standard Code Letter
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F22
Peripheral Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G4
Section Radius
[mm]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
3323.006
DIN4000-82
3323.006
Kugelfräser
F
6
HSS
DIN 1889
K
ZYL00601005
FPR, FDR
6
13
21
57
13
ZYL
10
60
6
h6
R
4
4
R
3.0
HSSE
0
3323.008
DIN4000-82
3323.008
Kugelfräser
F
6
HSS
DIN 1889
K
ZYL01001005
FPR, FDR
8
19
29
69
19
ZYL
10
100
10
h6
R
4
4
R
4.0
HSSE
0
3323.010
DIN4000-82
3323.010
Kugelfräser
F
6
HSS
DIN 1889
K
ZYL01001005
FPR, FDR
10
22
32
72
22
ZYL
10
100
10
h6
R
4
4
R
5.0
HSSE
0
3323.012
DIN4000-82
3323.012
Kugelfräser
F
6
HSS
DIN 1889
K
ZYL01201005
FPR, FDR
12
26
38
83
26
ZYL
10
120
12
h6
R
4
4
R
6.0
HSSE
0
3323.016
DIN4000-82
3323.016
Kugelfräser
F
6
HSS
DIN 1889
K
ZYL01601005
FPR, FDR
16
32
44
92
32
ZYL
10
160
16
h6
R
4
4
R
8.0
HSSE
0
3323.020
DIN4000-82
3323.020
Kugelfräser
F
6
HSS
DIN 1889
K
ZYL02001005
FPR, FDR
20
38
54
104
38
ZYL
10
200
20
h6
R
4
4
R
10.0
HSSE
0
3323.025
DIN4000-82
3323.025
Kugelfräser
F
6
HSS
DIN 1889
K
ZYL02501005
FPR, FDR
25
45
65
121
45
ZYL
10
250
25
h6
R
5
5
R
12.5
HSSE
0
3323.032
DIN4000-82
3323.032
Kugelfräser
F
6
HSS
DIN 1889
K
ZYL03201005
FPR, FDR
32
53
73
133
53
ZYL
10
320
32
h6
R
6
6
R
16.0
HSSE
0
3323.040
DIN4000-82
3323.040
Kugelfräser
F
6
HSS
DIN 1889
K
ZYL04001005
FPR, FDR
40
63
85
155
63
ZYL
10
400
40
h6
R
6
6
R
20.0
HSSE
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2502A
EMUGE-FRANKEN
23.11.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表