2655T
EMUGE-FRANKEN
FRANKEN
Solid Carbide End Mills and Slot Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-schaft-20und20langlochfre4ser/2655t.prj},{NB=2655T.016025},{SHA256=yGJnbZhawPWOMIUgVHbneml5sqjaJ5/72EBoPsthJq8=},{INAME=2655T_016025_gen},{NAME=2655T_016025_gen},{DOC=2655t/2655t_016025.pdf},{NSM=DIN4000-82},{J21=2655T.016025},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HM},{J1=WN},{J6=ZYL01600105},{J8=FEC, FDR},{A1=16},{B2=64},{B3=80},{B5=128},{B71=64},{C11=ZYL},{C12=1},{C2=160},{C3=16},{C31=h6},{F1=R},{F21=5},{F3=R},{G1=2.5},{H11=HC},{H22=0},{H5=TIALN},{DXF=2655t/2655t_016025.dxf},{XML=2655t/2655t_016025.xml},{CSV=2655t/2655t_016025.csv},{STP=2655t/2655t_016025_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G1
Corner Radius
[mm]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
2655T.012025
DIN4000-82
2655T.012025
Schaftfräser
F
1
HM
WN
ZYL01200105
FEC, FDR
12
48
62
107
48
ZYL
1
120
12
h6
R
5
R
2.5
HC
0
TIALN
2655T.012030
DIN4000-82
2655T.012030
Schaftfräser
F
1
HM
WN
ZYL01200105
FEC, FDR
12
48
62
107
48
ZYL
1
120
12
h6
R
5
R
3.0
HC
0
TIALN
2655T.012040
DIN4000-82
2655T.012040
Schaftfräser
F
1
HM
WN
ZYL01200105
FEC, FDR
12
48
62
107
48
ZYL
1
120
12
h6
R
5
R
4.0
HC
0
TIALN
2655T.016025
DIN4000-82
2655T.016025
Schaftfräser
F
1
HM
WN
ZYL01600105
FEC, FDR
16
64
80
128
64
ZYL
1
160
16
h6
R
5
R
2.5
HC
0
TIALN
2655T.016030
DIN4000-82
2655T.016030
Schaftfräser
F
1
HM
WN
ZYL01600105
FEC, FDR
16
64
80
128
64
ZYL
1
160
16
h6
R
5
R
3.0
HC
0
TIALN
2655T.016040
DIN4000-82
2655T.016040
Schaftfräser
F
1
HM
WN
ZYL01600105
FEC, FDR
16
64
80
128
64
ZYL
1
160
16
h6
R
5
R
4.0
HC
0
TIALN
2655T.020025
DIN4000-82
2655T.020025
Schaftfräser
F
1
HM
WN
ZYL02000105
FEC, FDR
20
80
100
150
80
ZYL
1
200
20
h6
R
5
R
2.5
HC
0
TIALN
2655T.020030
DIN4000-82
2655T.020030
Schaftfräser
F
1
HM
WN
ZYL02000105
FEC, FDR
20
80
100
150
80
ZYL
1
200
20
h6
R
5
R
3.0
HC
0
TIALN
2655T.020040
DIN4000-82
2655T.020040
Schaftfräser
F
1
HM
WN
ZYL02000105
FEC, FDR
20
80
100
150
80
ZYL
1
200
20
h6
R
5
R
4.0
HC
0
TIALN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表