1987A
EMUGE-FRANKEN
FRANKEN
Solid Carbide End Mills and Slot Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-schaft-20und20langlochfre4ser/1987a.prj},{NB=1987A.016},{SHA256=g3iFbRdrfVi2z1H/oxHmc5pB09xnweWs6ib0pdLZ2nA=},{INAME=1987A_016000_gen},{NAME=1987A_016000_gen},{DOC=1987a/1987a_016000.pdf},{NSM=DIN4000-82},{J21=1987A.016},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HM},{J1=DIN 6527},{J11=L},{J6=ZYL01601005},{J8=FEC, FDR},{A1=16.000},{B2=32.000},{B3=44.00},{B5=92.00},{B71=32.000},{C11=ZYL},{C12=10},{C2=0160},{C3=16.000},{C31=h5},{F1=R},{F21=4},{F3=R},{G1=1.000},{H11=HC},{H22=0},{H5=TIALN},{DXF=1987a/1987a_016000.dxf},{XML=1987a/1987a_016000.xml},{CSV=1987a/1987a_016000.csv},{STP=1987a/1987a_016000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J11
Standard Code Letter
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G1
Corner Radius
[mm]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
1987A.003
DIN4000-82
1987A.003
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00601005
FEC, FDR
3.000
8.000
21.00
57.00
8.000
ZYL
10
60
6.000
h5
R
4
R
0.300
HC
0
TIALN
1987A.004
DIN4000-82
1987A.004
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00601005
FEC, FDR
4.000
11.000
21.00
57.00
11.000
ZYL
10
60
6.000
h5
R
4
R
0.400
HC
0
TIALN
1987A.005
DIN4000-82
1987A.005
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00601005
FEC, FDR
5.000
13.000
21.00
57.00
13.000
ZYL
10
60
6.000
h5
R
4
R
0.500
HC
0
TIALN
1987A.006
DIN4000-82
1987A.006
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00601005
FEC, FDR
6.000
13.000
21.00
57.00
13.000
ZYL
10
60
6.000
h5
R
4
R
0.500
HC
0
TIALN
1987A.008
DIN4000-82
1987A.008
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00801005
FEC, FDR
8.000
19.000
27.00
63.00
19.000
ZYL
10
0080
8.000
h5
R
4
R
0.500
HC
0
TIALN
1987A.010
DIN4000-82
1987A.010
Schaftfräser
F
1
HM
DIN 6527
L
ZYL01001005
FEC, FDR
10.000
22.000
32.00
72.00
22.000
ZYL
10
0100
10.000
h5
R
4
R
0.500
HC
0
TIALN
1987A.012
DIN4000-82
1987A.012
Schaftfräser
F
1
HM
DIN 6527
L
ZYL01201005
FEC, FDR
12.000
26.000
38.00
83.00
26.000
ZYL
10
0120
12.000
h5
R
4
R
1.000
HC
0
TIALN
1987A.014
DIN4000-82
1987A.014
Schaftfräser
F
1
HM
DIN 6527
L
ZYL01401005
FEC, FDR
14.000
26.000
38.00
83.00
26.000
ZYL
10
0140
14.000
h5
R
4
R
1.000
HC
0
TIALN
1987A.016
DIN4000-82
1987A.016
Schaftfräser
F
1
HM
DIN 6527
L
ZYL01601005
FEC, FDR
16.000
32.000
44.00
92.00
32.000
ZYL
10
0160
16.000
h5
R
4
R
1.000
HC
0
TIALN
1987A.01875
DIN4000-82
1987A.01875
Schaftfräser
F
1
HM
DIN 6527
L
ZYL95251025
FEC, FDR
4.763
15.875
30.15
69.85
15.875
ZYL
10
9525
9.525
h5
R
4
R
0.127
HC
0
TIALN
1987A.020
DIN4000-82
1987A.020
Schaftfräser
F
1
HM
DIN 6527
L
ZYL02001005
FEC, FDR
20.000
38.000
54.00
104.00
38.000
ZYL
10
0200
20.000
h5
R
4
R
1.000
HC
0
TIALN
1987A.0250
DIN4000-82
1987A.0250
Schaftfräser
F
1
HM
DIN 6527
L
ZYL95251025
FEC, FDR
6.350
19.050
30.15
69.85
19.050
ZYL
10
9525
9.525
h5
R
4
R
0.198
HC
0
TIALN
1987A.03125
DIN4000-82
1987A.03125
Schaftfräser
F
1
HM
DIN 6527
L
ZYL95251025
FEC, FDR
7.938
19.050
30.15
69.85
19.050
ZYL
10
9525
9.525
h5
R
4
R
0.397
HC
0
TIALN
1987A.0375
DIN4000-82
1987A.0375
Schaftfräser
F
1
HM
DIN 6527
L
ZYL95251025
FEC, FDR
9.525
22.225
30.15
69.85
22.225
ZYL
10
9525
9.525
h5
R
4
R
0.635
HC
0
TIALN
1987A.04375
DIN4000-82
1987A.04375
Schaftfräser
F
1
HM
DIN 6527
L
ZYL12701025
FEC, FDR
11.113
23.813
31.00
76.20
23.813
ZYL
10
1270
12.700
h5
R
4
R
0.800
HC
0
TIALN
1987A.0500
DIN4000-82
1987A.0500
Schaftfräser
F
1
HM
DIN 6527
L
ZYL12701025
FEC, FDR
12.700
23.813
37.35
82.55
23.813
ZYL
10
1270
12.700
h5
R
4
R
0.952
HC
0
TIALN
1987A.0625
DIN4000-82
1987A.0625
Schaftfräser
F
1
HM
DIN 6527
L
ZYL15871025
FEC, FDR
15.875
31.750
40.50
88.90
31.750
ZYL
10
1587
15.875
h5
R
4
R
1.270
HC
0
TIALN
1987A.0750
DIN4000-82
1987A.0750
Schaftfräser
F
1
HM
DIN 6527
L
ZYL19051025
FEC, FDR
19.050
38.100
50.00
101.60
38.100
ZYL
10
1905
19.050
h5
R
4
R
1.270
HC
0
TIALN
1987A.1000
DIN4000-82
1987A.1000
Schaftfräser
F
1
HM
DIN 6527
L
ZYL25401025
FEC, FDR
25.400
38.100
43.70
101.60
38.100
ZYL
10
2540
25.400
h5
R
4
R
1.270
HC
0
TIALN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表