1941
EMUGE-FRANKEN
FRANKEN
Solid Carbide Ball Nose and Torus End Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-kugel-20und20torusfre4ser/1941.prj},{NB=1941.005},{SHA256=NpIOEN+pwHK0Rd2dqQq67hm2ng41oi1DsUiSfZu30AI=},{INAME=1941_005000_gen},{NAME=1941_005000_gen},{DOC=1941/1941_005000.pdf},{NSM=DIN4000-82},{J21=1941.005},{J22=Torusfräser},{J3=F},{BLD=6},{H3=HM},{J1=WN},{J6=ZYL00600105},{J8=FPR, FDR},{A1=5},{B2=5.0},{B3=64},{B5=100},{B71=5.0},{C11=ZYL},{C12=1},{C2=60},{C3=6},{C31=h5},{F1=R},{F21=2},{F22=2},{F3=R},{G4=0.5},{H11=HF},{H22=0},{DXF=1941/1941_005000.dxf},{XML=1941/1941_005000.xml},{CSV=1941/1941_005000.csv},{STP=1941/1941_005000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F22
Peripheral Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G4
Section Radius
[mm]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
1941.003
DIN4000-82
1941.003
Torusfräser
F
6
HM
WN
ZYL00600105
FPR, FDR
3
3.5
44
80
3.5
ZYL
1
60
6
h5
R
2
2
R
0.5
HF
0
1941.004
DIN4000-82
1941.004
Torusfräser
F
6
HM
WN
ZYL00600105
FPR, FDR
4
4.0
44
80
4.0
ZYL
1
60
6
h5
R
2
2
R
0.5
HF
0
1941.005
DIN4000-82
1941.005
Torusfräser
F
6
HM
WN
ZYL00600105
FPR, FDR
5
5.0
64
100
5.0
ZYL
1
60
6
h5
R
2
2
R
0.5
HF
0
1941.006
DIN4000-82
1941.006
Torusfräser
F
6
HM
WN
ZYL00600105
FPR, FDR
6
6.0
64
100
6.0
ZYL
1
60
6
h5
R
2
2
R
0.8
HF
0
1941.008
DIN4000-82
1941.008
Torusfräser
F
6
HM
WN
ZYL00800105
FPR, FDR
8
7.0
84
120
7.0
ZYL
1
0080
8
h5
R
2
2
R
1.0
HF
0
1941.010
DIN4000-82
1941.010
Torusfräser
F
6
HM
WN
ZYL01000105
FPR, FDR
10
8.0
80
120
8.0
ZYL
1
0100
10
h5
R
2
2
R
1.0
HF
0
1941.012
DIN4000-82
1941.012
Torusfräser
F
6
HM
WN
ZYL01200105
FPR, FDR
12
10.0
115
160
10.0
ZYL
1
0120
12
h5
R
2
2
R
1.5
HF
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表