GF-VHM-IKZ-HA-TICN
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
PG
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gf/pg/gf-vhm-ikz-ha-ticn.prj},{NB=GF163726.9662},{J21=GF163726.9662},{BLD=10},{A2=11.9},{B2=20.460},{B5=80},{B6=20.460},{B71=20.459},{C12=1},{C2=120},{C3=12},{D32=1.411},{D33=18},{D7=0.106},{F21=4},{H22=0},{C32=0},{C33=-0.011},{C4=59.540},{E3=1},{F5=0},{H21=1},{J7=0},{SHA256=RtzsbhY+1FXLVmAxwGaQnkLj2YuuvZoPZo45V92xBvs=},{INAME=GF1637262e9662_gen},{NAME=GF163726.9662_gen},{DOC=gf-vhm-ikz-ha-ticn/gf163726_9662.pdf},{NSM=DIN4000-82},{J22=HM-GF-TiCN IKZ In/Au HA ger.N.},{J3=E},{H3=HSSE-TiCN},{J6=ZYL01200111},{J8=FSC},{C11=ZYL},{C31=h6},{D31=PG},{F1=R},{F3=G},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H},{DXF=gf-vhm-ikz-ha-ticn/gf163726_9662.dxf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D33
Threads per Inch
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E3
Axial Rake Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF163726.9662
DIN4000-82
GF163726.9662
HM-GF-TiCN IKZ In/Au HA g...
E
10
HSSE-TiCN
ZYL01200111
FSC
11.9
20.460
80
20.460
20.459
ZYL
1
120
12
h6
PG
1.411
18
0.106
R
4
G
HSSE
0
TiCN
0
-0.011
59.540
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163726.9663
DIN4000-82
GF163726.9663
HM-GF-TiCN IKZ In/Au HA g...
E
10
HSSE-TiCN
ZYL01200111
FSC
11.9
21.438
80
21.438
21.438
ZYL
1
120
12
h6
PG
1.588
16
0.410
R
4
G
HSSE
0
TiCN
0
-0.011
58.562
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163816.9661
DIN4000-82
GF163816.9661
HM-GF-TiCN IKZ In/Au HA g...
E
10
HSSE-TiCN
ZYL01000111
FSC
9.9
17.145
70
17.145
17.145
ZYL
1
100
10
h6
PG
1.270
20
0.067
R
4
G
HSSE
0
TiCN
0
-0.009
52.855
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表