GF-VZ-VHM-R15-IKZ-HB-TICN
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
M,MF
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gf/m2cmf/gf-vz-vhm-r15-ikz-hb-ticn.prj},{NB=GFB35106.0100},{J21=GFB35106.0100},{BLD=10},{A2=8.20},{B2=21.695},{B5=70},{B6=21.695},{B71=21.695},{C12=10},{C3=10},{D32=1.50},{D34=10},{D7=0.060},{F21=5},{H22=0},{C32=0},{C33=-0.009},{C4=48.305},{E2=14.45},{E3=1},{F4=14.45},{F5=100.0},{H21=1},{J7=0},{SHA256=/ifDIiyj6Ju61OsFAwsEuCr+Wx3MgF2cFGhvNiwD/N0=},{INAME=GFB351062e0100_gen},{NAME=GFB35106.0100_gen},{DOC=gf-vz-vhm-r15-ikz-hb-ticn/gfb35106_0100.pdf},{NSM=DIN4000-82},{J22=GF-VZ-VHM-TiCN-IKZ Inn. HB R15},{J3=E},{H3=HSSE-TiCN},{J6=ZYL01001011},{J8=FSC},{C11=ZYL},{C2=0100},{C31=h6},{D31=M},{F1=R},{F3=R},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D34
Thread Diameter Metric
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E2
Side Rake Angle
[Grad]
E3
Axial Rake Angle
[Grad]
F4
Flute Helix Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GFB35106.0030
DIN4000-82
GFB35106.0030
GF-VZ-VHM-TiCN Innen HB R...
E
10
HSSE-TiCN
ZYL00601001
FSC
2.40
6.232
51
6.232
6.231
ZYL
10
60
6
h6
M
0.50
3
0.000
R
4
R
HSSE
0
TiCN
0
-0.008
44.768
13.47
1
13.47
31.5
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
0
H
0
GFB35106.0040
DIN4000-82
GFB35106.0040
GF-VZ-VHM-TiCN-IKZ Inn. H...
E
10
HSSE-TiCN
ZYL00601011
FSC
3.15
8.724
55
8.724
8.723
ZYL
10
60
6
h6
M
0.70
4
0.000
R
4
R
HSSE
0
TiCN
0
-0.008
46.276
13.90
1
13.90
40.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GFB35106.0050
DIN4000-82
GFB35106.0050
GF-VZ-VHM-TiCN-IKZ Inn. H...
E
10
HSSE-TiCN
ZYL00601011
FSC
4.00
10.771
55
10.771
10.770
ZYL
10
60
6
h6
M
0.80
5
0.000
R
4
R
HSSE
0
TiCN
0
-0.008
44.229
14.10
1
14.10
50.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GFB35106.0060
DIN4000-82
GFB35106.0060
GF-VZ-VHM-TiCN-IKZ Inn. H...
E
10
HSSE-TiCN
ZYL00601011
FSC
4.80
12.463
55
12.463
12.463
ZYL
10
60
6
h6
M
1.00
6
0.018
R
4
R
HSSE
0
TiCN
0
-0.008
42.537
13.47
1
13.47
63.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GFB35106.0080
DIN4000-82
GFB35106.0080
GF-VZ-VHM-TiCN-IKZ Inn. H...
E
10
HSSE-TiCN
ZYL00801011
FSC
6.50
16.829
63
16.829
16.829
ZYL
10
0080
8
h6
M
1.25
8
0.034
R
4
R
HSSE
0
TiCN
0
-0.009
46.171
14.32
1
14.32
80.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GFB35106.0100
DIN4000-82
GFB35106.0100
GF-VZ-VHM-TiCN-IKZ Inn. H...
E
10
HSSE-TiCN
ZYL01001011
FSC
8.20
21.695
70
21.695
21.695
ZYL
10
0100
10
h6
M
1.50
10
0.060
R
5
R
HSSE
0
TiCN
0
-0.009
48.305
14.45
1
14.45
100.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GFB35106.0112
DIN4000-82
GFB35106.0112
GF-VZ-VHM-TiCN-IKZ Inn. H...
E
10
HSSE-TiCN
ZYL01001011
FSC
9.90
25.340
74
25.311
25.311
ZYL
10
0100
10
h6
M
1.75
12
0.066
R
5
R
HSSE
0
TiCN
0
-0.009
48.689
13.97
1
13.97
125.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GFB35106.0114
DIN4000-82
GFB35106.0114
GF-VZ-VHM-TiCN-IKZ Inn. H...
E
10
HSSE-TiCN
ZYL01201011
FSC
11.60
29.043
85
28.927
28.927
ZYL
10
0120
12
h6
M
2.00
14
0.108
R
5
R
HSSE
0
TiCN
0
-0.011
56.073
14.58
1
14.58
140.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GFB35106.0118
DIN4000-82
GFB35106.0118
GF-VZ-VHM-TiCN-IKZ Inn. H...
E
10
HSSE-TiCN
ZYL01601011
FSC
15.00
38.948
100
38.659
38.658
ZYL
10
0160
16
h6
M
2.50
18
0.221
R
5
R
HSSE
0
TiCN
0
-0.011
61.341
14.67
1
14.67
180.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GFB35106.0124
DIN4000-82
GFB35106.0124
GF-VZ-VHM-TiCN-IKZ Inn. H...
E
10
HSSE-TiCN
ZYL02001011
FSC
19.90
49.385
115
49.385
49.384
ZYL
10
0200
20
h6
M
3.00
24
0.413
R
6
R
HSSE
0
TiCN
0
-0.013
65.615
14.03
1
14.03
250.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GFB35106.0251
DIN4000-82
GFB35106.0251
GF-VZ-VHM-TiCN-IKZ Inn. H...
E
10
HSSE-TiCN
ZYL00801011
FSC
6.70
16.463
63
16.463
16.462
ZYL
10
0080
8
h6
MF
1.00
8
0.041
R
4
R
HSSE
0
TiCN
0
-0.009
46.537
14.73
1
14.73
80.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GFB35106.0276
DIN4000-82
GFB35106.0276
GF-VZ-VHM-TiCN-IKZ Inn. H...
E
10
HSSE-TiCN
ZYL01001011
FSC
8.70
20.463
70
20.463
20.463
ZYL
10
0100
10
h6
MF
1.00
10
0.060
R
5
R
HSSE
0
TiCN
0
-0.009
49.537
13.72
1
13.72
112.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GFB35106.0359
DIN4000-82
GFB35106.0359
GF-VZ-VHM-TiCN-IKZ Inn. H...
E
10
HSSE-TiCN
ZYL01601011
FSC
14.10
33.695
95
33.695
33.695
ZYL
10
0160
16
h6
MF
1.50
16
0.215
R
5
R
HSSE
0
TiCN
0
-0.011
61.305
13.83
1
13.83
180.0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表