Enorm 1-VA
EMUGE-FRANKEN
EMUGE
M/C Tap
UNF
EMUGE-VA
Enorm
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/unf/emuge-va/enorm/enorm201-va.prj},{NB=B0503000.5040},{SHA256=MThp5RWhjLHgeIoLqhfOvslK0ZVda1bPA7MJYn8oxm0=},{INAME=B0503000_5040_gen},{NAME=B0503000_5040_gen},{DOC=enorm201-va/b0503000_5040.pdf},{J21=B0503000.5040},{J22=En.1-VA},{J3=E},{BLD=2},{H3=HSSE},{J6=ZYL00452105},{A1=UNF},{A23=8},{A21=4.166},{A22=0.1640},{A24=},{A3=0.706},{A4=36},{A5=2B},{A8=3.4},{B2=21},{B3=63},{C11=ZYL},{C12=21},{C2=45},{C3=4.5},{C31=h9},{D2=R},{D7=0.006},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=--},{NSM=DIN4000-80},{DXF=enorm201-va/b0503000_5040.dxf},{XML=enorm201-va/b0503000_5040.xml},{CSV=enorm201-va/b0503000_5040.csv},{STP=enorm201-va/b0503000_5040_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A23
Thread Diameter Size
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A22
Thread Diameter Inch
[Inch]
A24
Thread Diameter Fractional
ⁿ/ₐ
A3
Thread Pitch
[mm]
A4
Threads per Inch
ⁿ/ₐ
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B2
Usable Length
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
B0503000.5037
B0503000.5037
En.1-VA
E
2
HSSE
ZYL00352105
UNF
4
2.845
0.1120
0.529
48
2B
2.7
18
56
ZYL
21
35
3.5
h9
R
0.003
R
C
HSS-E
0
--
DIN4000-80
B0503000.5038
B0503000.5038
En.1-VA
E
2
HSSE
ZYL00352105
UNF
5
3.175
0.1250
0.577
44
2B
2.7
18
56
ZYL
21
35
3.5
h9
R
0.003
R
C
HSS-E
0
--
DIN4000-80
B0503000.5039
B0503000.5039
En.1-VA
E
2
HSSE
ZYL00402105
UNF
6
3.505
0.1380
0.635
40
2B
3.0
20
56
ZYL
21
40
4.0
h9
R
0.004
R
C
HSS-E
0
--
DIN4000-80
B0503000.5040
B0503000.5040
En.1-VA
E
2
HSSE
ZYL00452105
UNF
8
4.166
0.1640
0.706
36
2B
3.4
21
63
ZYL
21
45
4.5
h9
R
0.006
R
C
HSS-E
0
--
DIN4000-80
B0503000.5041
B0503000.5041
En.1-VA
E
2
HSSE
ZYL00602105
UNF
10
4.826
0.1900
0.794
32
2B
4.9
25
70
ZYL
21
60
6.0
h9
R
0.012
R
C
HSS-E
0
--
DIN4000-80
B0503000.5042
B0503000.5042
En.1-VA
E
2
HSSE
ZYL00602105
UNF
12
5.486
0.2160
0.907
28
2B
4.9
30
80
ZYL
21
60
6.0
h9
R
0.014
R
C
HSS-E
0
--
DIN4000-80
B0503000.5043
B0503000.5043
En.1-VA
E
2
HSSE
ZYL00702105
UNF
6.350
0.2500
1/4
0.907
28
2B
5.5
30
80
ZYL
21
70
7.0
h9
R
0.019
R
C
HSS-E
0
--
DIN4000-80
B0503000.5044
B0503000.5044
En.1-VA
E
2
HSSE
ZYL00802105
UNF
7.938
0.3125
5/16
1.058
24
2B
6.2
35
90
ZYL
21
0080
8.0
h9
R
0.029
R
C
HSS-E
0
--
DIN4000-80
B0503000.5045
B0503000.5045
En.1-VA
E
2
HSSE
ZYL01002105
UNF
9.525
0.3750
3/8
1.058
24
2B
8.0
35
90
ZYL
21
0100
10.0
h9
R
0.042
R
C
HSS-E
0
--
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表