Rekord 2D-Z-TIN
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-Z
Rekord D
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-z/rekord20d/rekord202d-z-tin.prj},{NB=C0453701.0120},{SHA256=/bCYugGPneIJ0Dabq828hU/7XwGcSbaQYVIBiEHjkSA=},{INAME=C0453701_0120_gen},{NAME=C0453701_0120_gen},{DOC=rekord202d-z-tin/c0453701_0120.pdf},{J21=C0453701.0120},{J22=Rek.2D-Z-TIN},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 376},{J6=ZYL01602105},{A1=M},{A21=20},{A3=2.50},{A5=6HX},{A8=12.0},{B3=140},{C11=ZYL},{C12=21},{C2=0160},{C3=16},{C31=h9},{D2=R},{D7=0.199},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=TIN},{NSM=DIN4000-80},{DXF=rekord202d-z-tin/c0453701_0120.dxf},{XML=rekord202d-z-tin/c0453701_0120.xml},{CSV=rekord202d-z-tin/c0453701_0120.csv},{STP=rekord202d-z-tin/c0453701_0120_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C0453701.0112
C0453701.0112
Rek.2D-Z-TIN
E
1
HSSE
DIN 376
ZYL00902105
M
12
1.75
6HX
7.0
110
ZYL
21
0090
9
h9
R
0.051
R
C
HSS-E
0
TIN
DIN4000-80
C0453701.0116
C0453701.0116
Rek.2D-Z-TIN
E
1
HSSE
DIN 376
ZYL01202105
M
16
2.00
6HX
9.0
110
ZYL
21
0120
12
h9
R
0.090
R
C
HSS-E
0
TIN
DIN4000-80
C0453701.0120
C0453701.0120
Rek.2D-Z-TIN
E
1
HSSE
DIN 376
ZYL01602105
M
20
2.50
6HX
12.0
140
ZYL
21
0160
16
h9
R
0.199
R
C
HSS-E
0
TIN
DIN4000-80
C0453701.0251
C0453701.0251
Rek.2D-Z-TIN
E
1
HSSE
DIN 374
ZYL00602105
M
8
1.00
6HX
4.9
90
ZYL
21
0060
6
h9
R
0.018
R
C
HSS-E
0
TIN
DIN4000-80
C0453701.0276
C0453701.0276
Rek.2D-Z-TIN
E
1
HSSE
DIN 374
ZYL00702105
M
10
1.00
6HX
5.5
90
ZYL
21
0070
7
h9
R
0.026
R
C
HSS-E
0
TIN
DIN4000-80
C0453701.0277
C0453701.0277
Rek.2D-Z-TIN
E
1
HSSE
DIN 374
ZYL00702105
M
10
1.25
6HX
5.5
100
ZYL
21
0070
7
h9
R
0.029
R
C
HSS-E
0
TIN
DIN4000-80
C0453701.0303
C0453701.0303
Rek.2D-Z-TIN
E
1
HSSE
DIN 374
ZYL00902105
M
12
1.50
6HX
7.0
100
ZYL
21
0090
9
h9
R
0.046
R
C
HSS-E
0
TIN
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表