您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Rekord 2A-SPEED-IKZN-TICN
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-SPEED
Rekord A
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-speed/rekord20a/rekord202a-speed-ikzn-ticn.prj},{NB=C3179401.0120},{SHA256=m2ilsitsiZUQ8NUqYKJRxRwSDTG+G67NTY2lXuTrKms=},{INAME=C3179401_0120_gen},{NAME=C3179401_0120_gen},{DOC=rekord202a-speed-ikzn-ticn/c3179401_0120.pdf},{J21=C3179401.0120},{J22=Rek.2A-SPEED-IKZN-TICN},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 376},{J6=ZYL01602115},{A1=M},{A21=20},{A3=2.50},{A5=6HX},{A8=12.0},{B3=140},{C11=ZYL},{C12=21},{C2=0160},{C3=16},{C31=h9},{D2=N},{D7=0.202},{F1=R},{G3=C},{H11=HSS-E},{H22=2},{H5=TICN},{NSM=DIN4000-80},{DXF=rekord202a-speed-ikzn-ticn/c3179401_0120.dxf},{XML=rekord202a-speed-ikzn-ticn/c3179401_0120.xml},{CSV=rekord202a-speed-ikzn-ticn/c3179401_0120.csv},{STP=rekord202a-speed-ikzn-ticn/c3179401_0120_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C3179401.0112
C3179401.0112
Rek.2A-SPEED-IKZN-TICN
E
1
HSSE
DIN 376
ZYL00902115
M
12
1.75
6HX
7.0
110
ZYL
21
0090
9
h9
N
0.052
R
C
HSS-E
2
TICN
DIN4000-80
C3179401.0114
C3179401.0114
Rek.2A-SPEED-IKZN-TICN
E
1
HSSE
DIN 376
ZYL01102115
M
14
2.00
6HX
9.0
110
ZYL
21
0110
11
h9
N
0.074
R
C
HSS-E
2
TICN
DIN4000-80
C3179401.0116
C3179401.0116
Rek.2A-SPEED-IKZN-TICN
E
1
HSSE
DIN 376
ZYL01202115
M
16
2.00
6HX
9.0
110
ZYL
21
0120
12
h9
N
0.090
R
C
HSS-E
2
TICN
DIN4000-80
C3179401.0118
C3179401.0118
Rek.2A-SPEED-IKZN-TICN
E
1
HSSE
DIN 376
ZYL01402115
M
18
2.50
6HX
11.0
125
ZYL
21
0140
14
h9
N
0.139
R
C
HSS-E
2
TICN
DIN4000-80
C3179401.0120
C3179401.0120
Rek.2A-SPEED-IKZN-TICN
E
1
HSSE
DIN 376
ZYL01602115
M
20
2.50
6HX
12.0
140
ZYL
21
0160
16
h9
N
0.202
R
C
HSS-E
2
TICN
DIN4000-80
C3179401.0251
C3179401.0251
Rek.2A-SPEED-IKZN-TICN
E
1
HSSE
DIN 374
ZYL00602115
M
8
1.00
6HX
4.9
90
ZYL
21
0060
6
h9
N
0.018
R
C
HSS-E
2
TICN
DIN4000-80
C3179401.0276
C3179401.0276
Rek.2A-SPEED-IKZN-TICN
E
1
HSSE
DIN 374
ZYL00702115
M
10
1.00
6HX
5.5
90
ZYL
21
0070
7
h9
N
0.026
R
C
HSS-E
2
TICN
DIN4000-80
C3179401.0277
C3179401.0277
Rek.2A-SPEED-IKZN-TICN
E
1
HSSE
DIN 374
ZYL00702115
M
10
1.25
6HX
5.5
100
ZYL
21
0070
7
h9
N
0.026
R
C
HSS-E
2
TICN
DIN4000-80
C3179401.0303
C3179401.0303
Rek.2A-SPEED-IKZN-TICN
E
1
HSSE
DIN 374
ZYL00902115
M
12
1.50
6HX
7.0
100
ZYL
21
0090
9
h9
N
0.047
R
C
HSS-E
2
TICN
DIN4000-80
C3179401.0331
C3179401.0331
Rek.2A-SPEED-IKZN-TICN
E
1
HSSE
DIN 374
ZYL01102115
M
14
1.50
6HX
9.0
100
ZYL
21
0110
11
h9
N
0.069
R
C
HSS-E
2
TICN
DIN4000-80
C3179401.0359
C3179401.0359
Rek.2A-SPEED-IKZN-TICN
E
1
HSSE
DIN 374
ZYL01202115
M
16
1.50
6HX
9.0
100
ZYL
21
0120
12
h9
N
0.083
R
C
HSS-E
2
TICN
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表