Rekord 1B-VA-NT
EMUGE-FRANKEN
EMUGE
M/C Tap
EG M
EMUGE-VA
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/eg20m/emuge-va/rekord201b-va-nt.prj},{NB=B0203000.0968},{SHA256=8b8IQGrZ/PtjmFDGTzzGrb1+lWJzoZwHSuAvlwWiWFE=},{INAME=B0203000_0968_gen},{NAME=B0203000_0968_gen},{DOC=rekord201b-va-nt/b0203000_0968.pdf},{J21=B0203000.0968},{J22=Rek.1B-VA-NT},{J3=E},{BLD=2},{H3=HSSE},{J1=DIN 40435},{J6=ZYL00602105},{A1=EG M},{A21=4.0},{A3=0.70},{A5=6H mod},{A8=4.9},{B2=25},{B3=70},{C11=ZYL},{C12=21},{C2=60},{C3=6.0},{C31=h9},{D2=N},{D7=0.012},{F1=R},{G3=B},{H11=HSS-E},{H22=0},{H5=NT},{NSM=DIN4000-80},{DXF=rekord201b-va-nt/b0203000_0968.dxf},{XML=rekord201b-va-nt/b0203000_0968.xml},{CSV=rekord201b-va-nt/b0203000_0968.csv},{STP=rekord201b-va-nt/b0203000_0968_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B2
Usable Length
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
B0203000.0965
B0203000.0965
Rek.1B-VA-NT
E
2
HSSE
DIN 40435
ZYL00352105
EG M
2.2
0.45
6H mod
2.7
18
56
ZYL
21
35
3.5
h9
N
0.003
R
B
HSS-E
0
NT
DIN4000-80
B0203000.0966
B0203000.0966
Rek.1B-VA-NT
E
2
HSSE
DIN 40435
ZYL00452105
EG M
3.0
0.50
6H mod
3.4
21
63
ZYL
21
45
4.5
h9
N
0.006
R
B
HSS-E
0
NT
DIN4000-80
B0203000.0968
B0203000.0968
Rek.1B-VA-NT
E
2
HSSE
DIN 40435
ZYL00602105
EG M
4.0
0.70
6H mod
4.9
25
70
ZYL
21
60
6.0
h9
N
0.012
R
B
HSS-E
0
NT
DIN4000-80
B0203000.0970
B0203000.0970
Rek.1B-VA-NT
E
2
HSSE
DIN 40435
ZYL00602105
EG M
5.0
0.80
6H mod
4.9
30
80
ZYL
21
60
6.0
h9
N
0.014
R
B
HSS-E
0
NT
DIN4000-80
B0203000.0971
B0203000.0971
Rek.1B-VA-NT
E
2
HSSE
DIN 40435
ZYL00802105
EG M
6.0
1.00
6H mod
6.2
35
90
ZYL
21
0080
8.0
h9
N
0.028
R
B
HSS-E
0
NT
DIN4000-80
B0203000.0973
B0203000.0973
Rek.1B-VA-NT
E
2
HSSE
DIN 40435
ZYL01002105
EG M
8.0
1.25
6H mod
8.0
39
100
ZYL
21
0100
10.0
h9
N
0.049
R
B
HSS-E
0
NT
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表