Model 44101 - CHANFREINED WASHER NORMAL TYPE ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
flat washer
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/plate/44101.prj},{NB=emile_maurin_fix_infra_44101M12_400},{DES=Rondelle plate moyenne M décolletée},{NORME1=NFE 25514},{NORME2=-},{MATIERE=Acier},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=44101M12},{LODLEVEL=400},{IDNR=},{D=12},{D1=13.30},{S=2.5},{D2=27.0},{R=0.200},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
D1
[mm]
S
[mm]
D2
[mm]
R
[mm]
emile_maurin_44101M2
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M2
2
2.20
0.5
5.5
0.050
emile_maurin_44101M3
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M3
3
3.40
0.8
8.0
0.050
emile_maurin_44101M4
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M4
4
4.50
0.8
10.0
0.050
emile_maurin_44101M5
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M5
5
5.50
1.0
12.0
0.050
emile_maurin_44101M6
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M6
6
6.60
1.2
14.0
0.050
emile_maurin_44101M8
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M8
8
8.60
1.5
18.0
0.100
emile_maurin_44101M10
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M10
10
10.80
2.0
22.0
0.200
emile_maurin_44101M12
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M12
12
13.30
2.5
27.0
0.200
emile_maurin_44101M14
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M14
14
15.30
2.5
30.0
0.200
emile_maurin_44101M16
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M16
16
17.30
3.0
32.0
0.200
emile_maurin_44101M18
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M18
18
19.30
3.0
36.0
0.200
emile_maurin_44101M20
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M20
20
21.30
3.0
40.0
0.200
emile_maurin_44101M22
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M22
22
23.30
3.0
45.0
0.300
emile_maurin_44101M24
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M24
24
25.30
4.0
50.0
0.300
emile_maurin_44101M27
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M27
27
28.30
4.0
55.0
0.300
emile_maurin_44101M30
Rondelle plate moyenne M ...
NFE 25514
-
Acier
Zn
-
-
44101M30
30
31.40
4.0
60.0
0.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
W0000010 - Steel Circle washer JIS
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W000GTSH - Steel GT- washer(SH)(Gosho works)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Reference 70500G5A - Plain washer normal type NFE 25513 100 HV - GEOMET® 50...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 48367 - Flat washers, Steel, Grade Not Designated, Zinc Clear Plated Chr...
Bossard Inch
29.11.2018
GGB-MEGALIFE XT mm - Thrust Washers mm
GGB
13.03.2024
Model 70500G5A - Plain washer normal type NFE 25513 100 HV - GEOMET® 500
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
BN 48346 - Flat washers, Stainless Steel, 18-8, Plain Finish (ASME B18.22.1...
Bossard Inch
29.11.2018
Model 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
V.2M - MEDIUM SIZED STAMPED WASHERS NFE 25-513M Inox A2 / S.S 304 or Inox A...
FG INOX
16.02.2017
Reference 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 44101 - Rondelle plate moyenne M décolletée - Acier - Zn - NFE 25514
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
FNTKF - Metric Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
BN 48372 - Fender washers, Steel, Grade Not Designated, Zinc Clear Plated C...
Bossard Inch
29.11.2018
Model 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 200 h...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表