Model 73401 - Serrated conical spring washer CS large type NFE 25511 - Zinc plated 400 HSST
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
Conical washers
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/conique/73401.prj},{NB=emile_maurin_fix_infra_734015_400},{DES=Rondelle conique striée de serrage CS large},{NORME1=NFE 25511},{NORME2=-},{MATIERE=Acier ressort},{REVETEMENT=Zn 200 HBS},{CERTIFICATION=-},{MARQUE=-},{REF=734015},{LODLEVEL=400},{D=5},{D1=5.10},{D2=16},{S=1.2},{INFOS=INFOTEXTE},{H=2.10},{B=0.30},{NOM=36},{D3=10.0},{D4=6.2},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
emile_maurin_734013
Rondelle conique striée d...
NFE 25511
-
Acier ressort
Zn 200 HBS
-
-
734013
3
3.10
10
0.6
emile_maurin_734014
Rondelle conique striée d...
NFE 25511
-
Acier ressort
Zn 200 HBS
-
-
734014
4
4.10
14
1.0
emile_maurin_734015
Rondelle conique striée d...
NFE 25511
-
Acier ressort
Zn 200 HBS
-
-
734015
5
5.10
16
1.2
emile_maurin_734016
Rondelle conique striée d...
NFE 25511
-
Acier ressort
Zn 200 HBS
-
-
734016
6
6.10
18
1.4
emile_maurin_734018
Rondelle conique striée d...
NFE 25511
-
Acier ressort
Zn 200 HBS
-
-
734018
8
8.20
22
1.6
emile_maurin_7340110
Rondelle conique striée d...
NFE 25511
-
Acier ressort
Zn 200 HBS
-
-
7340110
10
10.20
27
1.8
emile_maurin_7340112
Rondelle conique striée d...
NFE 25511
-
Acier ressort
Zn 200 HBS
-
-
7340112
12
12.40
32
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表