Model 42500 - Hexagon nut DIN 934 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
hexagonal nut
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/hexagonaux/42500.prj},{NB=emile_maurin_fix_infra_4250012_400},{DES=Ecrou hexagonal Haut Hh},{NORME1=DIN 934},{NORME2=-},{MATIERE=Acier classe |8|},{REVETEMENT=Brut},{CERTIFICATION=-},{MARQUE=-},{REF=4250012},{LODLEVEL=400},{D=12.0},{M=12.0},{S=18.0},{IDNR=},{NENN=M 12},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
emile_maurin_425002
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
425002
2.0
1.6
4.0
emile_maurin_425002,5
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
425002,5
2.5
2.0
5.0
emile_maurin_425003
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
425003
3.0
2.4
5.5
emile_maurin_425004
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
425004
4.0
4.0
7.0
emile_maurin_425005
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
425005
5.0
5.0
8.0
emile_maurin_425006
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
425006
6.0
6.0
10.0
emile_maurin_425008
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
425008
8.0
8.0
13.0
emile_maurin_4250010
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
4250010
10.0
10.0
16.0
emile_maurin_4250012
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
4250012
12.0
12.0
18.0
emile_maurin_4250014
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
4250014
14.0
14.0
21.0
emile_maurin_4250016
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
4250016
16.0
16.0
24.0
emile_maurin_4250018
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
4250018
18.0
18.0
27.0
emile_maurin_4250020
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
4250020
20.0
20.0
30.0
emile_maurin_4250022
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
4250022
22.0
22.0
32.0
emile_maurin_4250024
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
4250024
24.0
24.0
36.0
emile_maurin_4250027
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
4250027
27.0
27.0
41.0
emile_maurin_4250030
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
4250030
30.0
30.0
46.0
emile_maurin_4250036
Ecrou hexagonal Haut Hh
DIN 934
-
Acier classe |8|
Brut
-
-
4250036
36.0
36.0
55.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表