Model 22016 - Hexagon nut - ISO 4032 8 class - Zinc plated 200 hsst
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
hexagonal nut
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/hexagonaux/22016.prj},{NB=emile_maurin_fix_infra_2201612_400},{DES=Ecrou hexagonal Hu},{NORME1=ISO 4032},{NORME2=-},{MATIERE=Acier classe 8},{REVETEMENT=Zn 200 HBS},{CERTIFICATION=-},{MARQUE=-},{REF=2201612},{LODLEVEL=400},{D=12.0},{M=10.8},{S=18.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
emile_maurin_220161,6
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
220161,6
1.6
2.4
5.5
emile_maurin_220162
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
220162
2.0
2.4
5.5
emile_maurin_220162,5
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
220162,5
2.5
2.4
5.5
emile_maurin_220163
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
220163
3.0
2.4
5.5
emile_maurin_220164
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
220164
4.0
3.2
7.0
emile_maurin_220165
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
220165
5.0
4.7
8.0
emile_maurin_220166
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
220166
6.0
5.2
10.0
emile_maurin_220167
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
220167
7.0
5.5
11.0
emile_maurin_220168
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
220168
8.0
6.8
13.0
emile_maurin_2201610
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201610
10.0
8.4
16.0
emile_maurin_2201612
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201612
12.0
10.8
18.0
emile_maurin_2201614
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201614
14.0
12.8
21.0
emile_maurin_2201616
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201616
16.0
14.8
24.0
emile_maurin_2201618
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201618
18.0
15.8
27.0
emile_maurin_2201620
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201620
20.0
18.0
30.0
emile_maurin_2201622
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201622
22.0
19.4
34.0
emile_maurin_2201624
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201624
24.0
21.5
36.0
emile_maurin_2201627
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201627
27.0
23.8
41.0
emile_maurin_2201630
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201630
30.0
25.6
46.0
emile_maurin_2201633
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201633
33.0
28.7
50.0
emile_maurin_2201636
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201636
36.0
31.0
55.0
emile_maurin_2201642
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201642
42.0
34.0
65.0
emile_maurin_2201645
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 8
Zn 200 HBS
-
-
2201645
45.0
36.0
70.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表