Model 12501 - Low hexagon nut - ISO 4035 04 class - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
hexagonal nut
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/hexagonaux/12501.prj},{NB=emile_maurin_fix_infra_1250116_400},{DES=Ecrou hexagonal bas Hm},{NORME1=ISO 4035},{NORME2=-},{MATIERE=Acier classe 04},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=1250116},{LODLEVEL=400},{D=16},{M=8.0},{S=24.0},{D1=13.835},{P=2.000},{IDNR=},{NENN=M 16},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Dia. nominal thread
[mm]
M
Total height
[mm]
S
Width across flats
[mm]
emile_maurin_125012
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
125012
2
1.2
4.0
emile_maurin_125013
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
125013
3
1.8
5.5
emile_maurin_125014
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
125014
4
2.2
7.0
emile_maurin_125015
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
125015
5
2.7
8.0
emile_maurin_125016
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
125016
6
3.2
10.0
emile_maurin_125018
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
125018
8
4.0
13.0
emile_maurin_1250110
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250110
10
5.0
16.0
emile_maurin_1250112
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250112
12
6.0
18.0
emile_maurin_1250114
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250114
14
7.0
21.0
emile_maurin_1250116
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250116
16
8.0
24.0
emile_maurin_1250118
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250118
18
9.0
27.0
emile_maurin_1250120
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250120
20
10.0
30.0
emile_maurin_1250122
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250122
22
11.0
34.0
emile_maurin_1250124
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250124
24
12.0
36.0
emile_maurin_1250127
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250127
27
13.5
41.0
emile_maurin_1250130
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250130
30
15.0
46.0
emile_maurin_1250133
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250133
33
16.5
50.0
emile_maurin_1250136
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250136
36
18.0
55.0
emile_maurin_1250139
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250139
39
19.5
60.0
emile_maurin_1250142
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250142
42
21.0
65.0
emile_maurin_1250145
Ecrou hexagonal bas Hm
ISO 4035
-
Acier classe 04
Zn
-
-
1250145
45
22.5
70.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0700 - Hexagon nuts thin DIN 439
KIPP
02.07.2024
Model 42900 - Hexagon slotted and castle nut DIN 935 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 72701 - Pal self locking counter nut DIN 7967 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 43686 - PREVALLING TORQUE TYPE HEXAGON NUT PLASTIC INSERT 8 CLASS ZIN...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 12504 - Low hexagon nut - ISO 4035 04 class - Hot galvanised Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 12506 - Low hexagon nut - ISO 4035 04 class - Zinc plated 200 HSST
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62624 - Low Hexagon thin nut fine pitch thread DIN 439 - Stainles...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
EH 22120. - Index Bolts, simple finish / Lock nuts
Halder
22.12.2022
Model 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Zinc ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 23700 - Hexagon socket set screw dog point - ISO 4028 DIN 915 - 45H c...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 65101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
26.02.2020
Model 12500 - Low hexagon nut - ISO 4035 04 class - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表