Model 72700 - Pal self locking counter nut DIN 7967 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
Other nuts
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/autre/72700.prj},{NB=emile_maurin_fix_infra_7270018_400},{DES=Ecrou PAL},{NORME1=DIN 7967},{NORME2=-},{MATIERE=Acier},{REVETEMENT=Brut},{CERTIFICATION=-},{MARQUE=-},{REF=7270018},{LODLEVEL=400},{D=18},{D1=15.294},{P=2.50},{S=27.0},{M=5.5},{E=0.70},{PAS=18},{PSTOL=0.001},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
[mm]
S
Across-flats-dimension
[mm]
M
Overall hight
[mm]
emile_maurin_727005
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
727005
5
8.0
2.5
emile_maurin_727006
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
727006
6
10.0
3.0
emile_maurin_727008
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
727008
8
13.0
3.5
emile_maurin_7270010
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270010
10
17.0
4.0
emile_maurin_7270012
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270012
12
19.0
4.5
emile_maurin_7270014
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270014
14
22.0
5.0
emile_maurin_7270016
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270016
16
24.0
5.0
emile_maurin_7270018
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270018
18
27.0
5.5
emile_maurin_7270020
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270020
20
30.0
6.0
emile_maurin_7270024
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270024
24
36.0
7.0
emile_maurin_7270027
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270027
27
41.0
7.0
emile_maurin_7270030
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270030
30
46.0
8.0
emile_maurin_7270033
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270033
33
50.0
8.0
emile_maurin_7270036
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270036
36
55.0
9.0
emile_maurin_7270039
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270039
39
60.0
9.0
emile_maurin_7270042
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270042
42
65.0
11.0
emile_maurin_7270045
Ecrou PAL
DIN 7967
-
Acier
Brut
-
-
7270045
45
70.0
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表