Model 43430ZNNI - NYLSTOP® PREVALLING TORQUE TYPE HEXAGON NUT PLASTIC INSERT TYPE T08 NFE 25412 ISO 10511 - NICKEL ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
Torque flange nut
Nylon ring
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/autofreines/anneau_non_metallique/43430znni.prj},{NB=emile_maurin_fix_infra_43430ZNNI 10_400},{DES=Ecrou hexagonal autofreiné à anneau non métallique Nylstop type T08},{NORME1=NFE 25412},{NORME2=-},{MATIERE=Acier},{REVETEMENT=Zn Nickel},{CERTIFICATION=-},{MARQUE=SIMMONDS},{REF=43430ZNNI 10},{LODLEVEL=400},{NENN=M10},{D=10},{D1=8.376},{P=1.500},{DA=10.800},{M=11.1},{M1=6.500},{S=17.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
M
[mm]
S
[mm]
emile_maurin_43430ZNNI 6
Ecrou hexagonal autofrein...
NFE 25412
-
Acier
Zn Nickel
-
SIMMONDS
43430ZNNI 6
6
6.1
10.0
emile_maurin_43430ZNNI 8
Ecrou hexagonal autofrein...
NFE 25412
-
Acier
Zn Nickel
-
SIMMONDS
43430ZNNI 8
8
8.8
13.0
emile_maurin_43430ZNNI 10
Ecrou hexagonal autofrein...
NFE 25412
-
Acier
Zn Nickel
-
SIMMONDS
43430ZNNI 10
10
11.1
17.0
emile_maurin_43430ZNNI 12
Ecrou hexagonal autofrein...
NFE 25412
-
Acier
Zn Nickel
-
SIMMONDS
43430ZNNI 12
12
11.7
19.0
emile_maurin_43430ZNNI 16
Ecrou hexagonal autofrein...
NFE 25412
-
Acier
Zn Nickel
-
SIMMONDS
43430ZNNI 16
16
14.0
24.0
emile_maurin_43430ZNNI 20
Ecrou hexagonal autofrein...
NFE 25412
-
Acier
Zn Nickel
-
SIMMONDS
43430ZNNI 20
20
16.6
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表