目錄: EMILE MAURIN - Eléments Standard Mécaniques
Created: 18.02.2010
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 23-460 - Rondelle ressort
EMILE MAURIN - Eléments Standard Mécaniques
Elements de fixation
Rondelles
23_46
Powered by
CAD模型選擇
{emile_maurin_esm/elements_de_fixation/rondelles/23_46/23_460.prj},{NB=emile_maurin_23-460-10-28-0,8},{REF=23-460-10-28-0,8},{MAT=Acier ressort brut},{D1=10.2},{D2=28.0},{D2X=28},{L1=0.80},{LX=0,8},{INFOS=INFOTEXTE},{H=0.650},{L=2.150},{D2XD1XS=28x10.2x0.8},{IDNR=},{REIHE=A},{GRUPPE=2.000},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
Emile Maurin 23-460-3-8-0...
23-460-3-8-0,3
Acier ressort brut
3.2
8.0
0.30
Emile Maurin 23-460-3-8-0...
23-460-3-8-0,4
Acier ressort brut
3.2
8.0
0.40
Emile Maurin 23-460-3-8-0...
23-460-3-8-0,5
Acier ressort brut
3.2
8.0
0.50
Emile Maurin 23-460-4-10-...
23-460-4-10-0,4
Acier ressort brut
4.2
10.0
0.40
Emile Maurin 23-460-4-10-...
23-460-4-10-0,5
Acier ressort brut
4.2
10.0
0.50
Emile Maurin 23-460-4-10-...
23-460-4-10-0,6
Acier ressort brut
4.2
10.0
0.60
Emile Maurin 23-460-4-12-...
23-460-4-12-0,4
Acier ressort brut
4.2
12.0
0.40
Emile Maurin 23-460-4-12-...
23-460-4-12-0,5
Acier ressort brut
4.2
12.0
0.50
Emile Maurin 23-460-4-12-...
23-460-4-12-0,6
Acier ressort brut
4.2
12.0
0.60
Emile Maurin 23-460-5-10-...
23-460-5-10-0,25
Acier ressort brut
5.2
10.0
0.25
Emile Maurin 23-460-5-10-...
23-460-5-10-0,4
Acier ressort brut
5.2
10.0
0.40
Emile Maurin 23-460-5-10-...
23-460-5-10-0,5
Acier ressort brut
5.2
10.0
0.50
Emile Maurin 23-460-5-12-...
23-460-5-12-0,5
Acier ressort brut
5.2
12.0
0.50
Emile Maurin 23-460-5-12-...
23-460-5-12-0,6
Acier ressort brut
5.2
12.0
0.60
Emile Maurin 23-460-6-12-...
23-460-6-12-0,5
Acier ressort brut
6.2
12.0
0.50
Emile Maurin 23-460-6-12-...
23-460-6-12-0,6
Acier ressort brut
6.2
12.0
0.60
Emile Maurin 23-460-6-12,...
23-460-6-12,5-0,5
Acier ressort brut
6.2
12.5
0.50
Emile Maurin 23-460-6-12,...
23-460-6-12,5-0,7
Acier ressort brut
6.2
12.5
0.70
Emile Maurin 23-460-6-15-...
23-460-6-15-0,5
Acier ressort brut
6.2
15.0
0.50
Emile Maurin 23-460-6-15-...
23-460-6-15-0,6
Acier ressort brut
6.2
15.0
0.60
Emile Maurin 23-460-6-15-...
23-460-6-15-0,7
Acier ressort brut
6.2
15.0
0.70
Emile Maurin 23-460-6-18-...
23-460-6-18-0,6
Acier ressort brut
6.2
18.0
0.60
Emile Maurin 23-460-6-18-...
23-460-6-18-0,7
Acier ressort brut
6.2
18.0
0.70
Emile Maurin 23-460-6-18-...
23-460-6-18-0,8
Acier ressort brut
6.2
18.0
0.80
Emile Maurin 23-460-7-14-...
23-460-7-14-0,35
Acier ressort brut
7.2
14.0
0.35
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表