目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 34771 - Vis autoperceuse DRILLEX® tête cylindrique EMPREINTE Phillips - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
Vis autoperceuses
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vis_metaux_tole/vis_autoperceuse/34771.prj},{NB=emile_maurin_347713,9X45},{REF=347713,9X45},{DXL=3.9x45},{MAT=Acier zingué},{D=3.9},{L=45.0},{KR=1},{DK=7.5},{D3=2.640},{P=1.300},{DK1=7.500},{LG=30.500},{DP=3.100},{A=1.300},{K=2.80},{K1=2.8},{R=0.100},{RF=6.250},{MH=4.000},{MZ=4.000},{TH=2.000},{TZ=2.000},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Emile Maurin 347712,9X9,5
347712,9X9,5
2.9x9.5
Acier zingué
2.9
9.5
5.6
2.20
Emile Maurin 347712,9X13
347712,9X13
2.9x13
Acier zingué
2.9
13.0
5.6
2.20
Emile Maurin 347713,5X9,5
347713,5X9,5
3.5x9.5
Acier zingué
3.5
9.5
6.9
2.60
Emile Maurin 347713,5X13
347713,5X13
3.5x13
Acier zingué
3.5
13.0
6.9
2.60
Emile Maurin 347713,5X16
347713,5X16
3.5x16
Acier zingué
3.5
16.0
6.9
2.60
Emile Maurin 347713,5X19
347713,5X19
3.5x19
Acier zingué
3.5
19.0
6.9
2.60
Emile Maurin 347713,5X25
347713,5X25
3.5x25
Acier zingué
3.5
25.0
6.9
2.60
Emile Maurin 347713,5X32
347713,5X32
3.5x32
Acier zingué
3.5
32.0
6.9
2.60
Emile Maurin 347713,5X38
347713,5X38
3.5x38
Acier zingué
3.5
38.0
6.9
2.60
Emile Maurin 347713,9X9,5
347713,9X9,5
3.9x9.5
Acier zingué
3.9
9.5
7.5
2.80
Emile Maurin 347713,9X13
347713,9X13
3.9x13
Acier zingué
3.9
13.0
7.5
2.80
Emile Maurin 347713,9X16
347713,9X16
3.9x16
Acier zingué
3.9
16.0
7.5
2.80
Emile Maurin 347713,9X19
347713,9X19
3.9x19
Acier zingué
3.9
19.0
7.5
2.80
Emile Maurin 347713,9X25
347713,9X25
3.9x25
Acier zingué
3.9
25.0
7.5
2.80
Emile Maurin 347713,9X32
347713,9X32
3.9x32
Acier zingué
3.9
32.0
7.5
2.80
Emile Maurin 347713,9X38
347713,9X38
3.9x38
Acier zingué
3.9
38.0
7.5
2.80
Emile Maurin 347713,9X45
347713,9X45
3.9x45
Acier zingué
3.9
45.0
7.5
2.80
Emile Maurin 347713,9X50
347713,9X50
3.9x50
Acier zingué
3.9
50.0
7.5
2.80
Emile Maurin 347714,2X13
347714,2X13
4.2x13
Acier zingué
4.2
13.0
8.2
3.05
Emile Maurin 347714,2X16
347714,2X16
4.2x16
Acier zingué
4.2
16.0
8.2
3.05
Emile Maurin 347714,2X19
347714,2X19
4.2x19
Acier zingué
4.2
19.0
8.2
3.05
Emile Maurin 347714,2X25
347714,2X25
4.2x25
Acier zingué
4.2
25.0
8.2
3.05
Emile Maurin 347714,2X32
347714,2X32
4.2x32
Acier zingué
4.2
32.0
8.2
3.05
Emile Maurin 347714,2X38
347714,2X38
4.2x38
Acier zingué
4.2
38.0
8.2
3.05
Emile Maurin 347714,8X13
347714,8X13
4.8x13
Acier zingué
4.8
13.0
9.5
3.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表