目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 36501 - Vis pour aggloméré tête cylindrique cruciforme Z "POZI" - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à bois - Vis agglos
Vis pour aggloméré
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vis_bois_agglo/vis_pour_agglomere/36501.prj},{NB=emile_maurin_365014X35},{REF=365014X35},{MAT=Acier zingué},{D=4.0},{L=35},{D3=2.800},{K=2.80},{DK=7.90},{B=0.000},{MZ=4.600},{REFX=36501},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
L
[mm]
K
[mm]
DK
[mm]
Emile Maurin 365013X12
365013X12
Acier zingué
3x12
3.0
12
2.25
5.90
Emile Maurin 365013X13
365013X13
Acier zingué
3x13
3.0
13
2.25
5.90
Emile Maurin 365013X16
365013X16
Acier zingué
3x16
3.0
16
2.25
5.90
Emile Maurin 365013X20
365013X20
Acier zingué
3x20
3.0
20
2.25
5.90
Emile Maurin 365013X25
365013X25
Acier zingué
3x25
3.0
25
2.25
5.90
Emile Maurin 365013X30
365013X30
Acier zingué
3x30
3.0
30
2.25
5.90
Emile Maurin 365013,5X30
365013,5X30
Acier zingué
3.5x30
3.5
30
2.35
6.90
Emile Maurin 365014X10
365014X10
Acier zingué
4x10
4.0
10
2.80
7.90
Emile Maurin 365014X12
365014X12
Acier zingué
4x12
4.0
12
2.80
7.90
Emile Maurin 365014X16
365014X16
Acier zingué
4x16
4.0
16
2.80
7.90
Emile Maurin 365014X20
365014X20
Acier zingué
4x20
4.0
20
2.80
7.90
Emile Maurin 365014X25
365014X25
Acier zingué
4x25
4.0
25
2.80
7.90
Emile Maurin 365014X30
365014X30
Acier zingué
4x30
4.0
30
2.80
7.90
Emile Maurin 365014X35
365014X35
Acier zingué
4x35
4.0
35
2.80
7.90
Emile Maurin 365014X40
365014X40
Acier zingué
4x40
4.0
40
2.80
7.90
Emile Maurin 365014,5X16
365014,5X16
Acier zingué
4.5x16
4.5
16
3.00
8.80
Emile Maurin 365015X16
365015X16
Acier zingué
5x16
5.0
16
3.50
9.80
Emile Maurin 365015X20
365015X20
Acier zingué
5x20
5.0
20
3.50
9.80
Emile Maurin 365015X25
365015X25
Acier zingué
5x25
5.0
25
3.50
9.80
Emile Maurin 365015X30
365015X30
Acier zingué
5x30
5.0
30
3.50
9.80
Emile Maurin 365015X35
365015X35
Acier zingué
5x35
5.0
35
3.50
9.80
Emile Maurin 365015X40
365015X40
Acier zingué
5x40
5.0
40
3.50
9.80
Emile Maurin 365015X60
365015X60
Acier zingué
5x60
5.0
60
3.50
9.80
Emile Maurin 365016X30
365016X30
Acier zingué
6x30
6.0
30
4.10
11.75
Emile Maurin 365016X50
365016X50
Acier zingué
6x50
6.0
50
4.10
11.75
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表