目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 70706 - Rondelle plate extra large LL - NFE 25513 - Acier 100 HV Zn 200 HBS
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles plates
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/plates/70706.prj},{NB=emile_maurin_70706LL8},{REF=70706LL8},{MAT=Acier zingué},{IDNR=},{D=8},{D1=8.4},{S=1.5},{D2=30},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
S
Thickness
[mm]
D2
Outer diameter
[mm]
Emile Maurin 70706LL3
70706LL3
Acier zingué
3
3.2
0.8
14
Emile Maurin 70706LL4
70706LL4
Acier zingué
4
4.3
0.8
16
Emile Maurin 70706LL5
70706LL5
Acier zingué
5
5.3
1.0
20
Emile Maurin 70706LL6
70706LL6
Acier zingué
6
6.4
1.2
24
Emile Maurin 70706LL7
70706LL7
Acier zingué
7
7.4
1.5
27
Emile Maurin 70706LL8
70706LL8
Acier zingué
8
8.4
1.5
30
Emile Maurin 70706LL10
70706LL10
Acier zingué
10
10.5
2.0
36
Emile Maurin 70706LL12
70706LL12
Acier zingué
12
13.0
2.5
40
Emile Maurin 70706LL14
70706LL14
Acier zingué
14
15.0
2.5
45
Emile Maurin 70706LL16
70706LL16
Acier zingué
16
17.0
3.0
50
Emile Maurin 70706LL18
70706LL18
Acier zingué
18
19.0
3.0
55
Emile Maurin 70706LL20
70706LL20
Acier zingué
20
21.0
3.0
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表