目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 73401 - Rondelle conique striée de serrage CS large - NFE 25511 - Acier ressort Zn 400 HBS
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles coniques
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/coniques/73401.prj},{NB=emile_maurin_734015},{REF=734015},{MAT=Acier ressort zingué},{D=5},{D1=5.10},{D2=16},{S=1.2},{INFOS=INFOTEXTE},{H=2.10},{B=0.30},{NOM=36},{D3=10.0},{D4=6.2},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 734013
734013
Acier ressort zingué
3
3.10
10
0.6
Emile Maurin 734014
734014
Acier ressort zingué
4
4.10
14
1.0
Emile Maurin 734015
734015
Acier ressort zingué
5
5.10
16
1.2
Emile Maurin 734016
734016
Acier ressort zingué
6
6.10
18
1.4
Emile Maurin 734018
734018
Acier ressort zingué
8
8.20
22
1.6
Emile Maurin 7340110
7340110
Acier ressort zingué
10
10.20
27
1.8
Emile Maurin 7340112
7340112
Acier ressort zingué
12
12.40
32
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表