目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 76100 - Cale oblique 8% pour profilé UPN - NFE 27681 DIN 434 - Acier Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Autres
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/autres/76100.prj},{NB=emile_maurin_7610014},{REF=7610014},{MAT=Acier brut},{D=14},{D1=16},{A=30},{B=5.2},{C=3.6},{E=2.8},{R=2.1},{PSTOL=0.010},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
A
Width
[mm]
Emile Maurin 761008
761008
Acier brut
8
9
20
Emile Maurin 7610010
7610010
Acier brut
10
11
22
Emile Maurin 7610012
7610012
Acier brut
12
14
27
Emile Maurin 7610014
7610014
Acier brut
14
16
30
Emile Maurin 7610016
7610016
Acier brut
16
18
33
Emile Maurin 7610018
7610018
Acier brut
18
20
36
Emile Maurin 7610020
7610020
Acier brut
20
22
42
Emile Maurin 7610022
7610022
Acier brut
22
24
45
Emile Maurin 7610024
7610024
Acier brut
24
27
48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表