目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 19751 - Ecrou à sertir à la presse - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rivetage - Sertissage
piece_auto_sertissable
ecrou
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rivetage/piece_auto_sertissable/ecrou/19751.prj},{NB=emile_maurin_19751V-S-M4-1 ZI_l_0},{VERS=1},{D11=0.0},{DB1=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{AD=0.0},{AZ=0},{SBK=0.0},{ZBK=0.0},{KG=0.00},{KGS=0.000},{ACD=0},{AUD=0.0},{H=0.0},{HI=0.0},{Z=0},{S=0.00},{AK=0},{ZTN=73181692},{EAN=4016111903204},{CL=23110902},{G1=4.000},{EKB=1.0},{EEHELP=7.900},{EF=0.0},{EA=0.97},{EC=5.38},{EB=0.00},{ELDHELP=5.41},{EL=0.0},{ETHELP=2.000},{EARL=6.9},{EAA=470},{EVA=2.60},{EAS=645},{EVS=4.00},{EEE=0.0},{EAE=0},{EVE=0.00},{REF=19751V-S-M4-1 ZI},{ARTNR=10.430.040.001},{BEZ=Einpressmutter V-S Stahl},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=verzinkt},{AU=offen},{KO=xxx},{DIN=xxx},{DB2=xxx},{G=xxx},{M=0.000},{FORM=l},{KB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Référence
ⁿ/ₐ
D
ⁿ/ₐ
TOLE
Epaisseur mini
[mm]
E
+/-0.25
[mm]
T
+/-0.25
[mm]
A
max
[mm]
C
max
[mm]
DIA
Diamètre de perçage +0.08
[mm]
DIS
Distance minimal centre trou/bord de tôle
[mm]
Emile Maurin 19751V-S-M3-...
19751V-S-M3-0 ZI
M3
0.80
6.30
1.50
0.77
4.22
4.22
4.80
Emile Maurin 19751V-S-M3-...
19751V-S-M3-1 ZI
M3
1.00
6.30
1.50
0.97
4.22
4.22
4.80
Emile Maurin 19751V-S-M3-...
19751V-S-M3-2 ZI
M3
1.40
6.30
1.50
1.38
4.22
4.22
4.80
Emile Maurin 19751V-S-M4-...
19751V-S-M4-0 ZI
M4
0.80
7.90
2.00
0.77
5.38
5.41
6.90
Emile Maurin 19751V-S-M4-...
19751V-S-M4-1 ZI
M4
1.00
7.90
2.00
0.97
5.38
5.41
6.90
Emile Maurin 19751V-S-M4-...
19751V-S-M4-2 ZI
M5
1.40
7.90
2.00
1.38
5.38
5.41
6.90
Emile Maurin 19751V-SS-M5...
19751V-SS-M5-1 ZI
M5
1.00
8.70
2.00
0.97
6.38
6.40
7.10
Emile Maurin 19751V-SS-M5...
19751V-SS-M5-2 ZI
M5
1.40
8.70
2.00
1.38
6.38
6.40
7.10
Emile Maurin 19751V-S-M6-...
19751V-S-M6-1 ZI
M6
1.40
11.05
4.08
1.38
8.72
8.75
8.60
Emile Maurin 19751V-S-M6-...
19751V-S-M6-2 ZI
M6
2.30
11.05
4.08
2.21
8.72
8.75
8.60
Emile Maurin 19751V-S-M8-...
19751V-S-M8-2 ZI
M8
2.30
12.65
5.47
2.21
10.47
10.50
9.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表