目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 98511 - Fixation LINDAPTER® pour section creuse HOLLO-BOLT® fraisée CSK - Acier zn + JS500
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Cavity Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/section_creuse/98511.prj},{NB=emile_maurin_9851110-3},{REF=9851110-3},{B=M10x90},{E=41-60},{L=67.0},{D1=17.75},{H=6},{D=29},{AF=24},{TT=45},{TE=8.5},{SS=10.0},{X1=6},{PPATH=98511/98511_asmtpl.prj},{PC=HBCSK10-3},{T=-},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
B
Boulon
ⁿ/ₐ
E
Epaisseur de serrage
ⁿ/ₐ
L
[mm]
D1
d
ⁿ/ₐ
H
[mm]
D
[mm]
Emile Maurin 985118-1
985118-1
M8x50
3-22
30.0
13.75
5
22
Emile Maurin 985118-2
985118-2
M8x70
22-41
49.0
13.75
5
22
Emile Maurin 985118-3
985118-3
M8x90
41-60
68.0
13.75
5
22
Emile Maurin 9851110-1
9851110-1
M10x50
3-22
30.0
17.75
6
29
Emile Maurin 9851110-2
9851110-2
M10x70
22-41
48.0
17.75
6
29
Emile Maurin 9851110-3
9851110-3
M10x90
41-60
67.0
17.75
6
29
Emile Maurin 9851112-1
9851112-1
M12x55
3-25
35.0
19.75
7
32
Emile Maurin 9851112-2
9851112-2
M12x80
25-47
57.0
19.75
7
32
Emile Maurin 9851112-3
9851112-3
M12x100
47-69
79.0
19.75
7
32
Emile Maurin 9851116-1
9851116-1
M16x70
12-29
41.5
25.75
8
38
Emile Maurin 9851116-2
9851116-2
M16x100
29-50
63.0
25.75
8
38
Emile Maurin 9851116-3
9851116-3
M16x120
50-71
84.0
25.75
8
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表