目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 97174 - Cale de réglage LINDAPTER® type P2 long - Fonte galvanisé à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Steelwork Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/crapaud_cales/97174.prj},{NB=emile_maurin_9717412},{REF=9717412},{Z=M12},{Y=6},{X=32},{T=12},{INFOS=INFOTEXTE},{W=30},{X1=7},{PC=P2L12},{MAT=Mild Steel, malleable iron, bright zinc plated / hot dip galvanised },{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
Z
Boulon
ⁿ/ₐ
Y
[mm]
X
[mm]
T
TP2
[mm]
Emile Maurin 9717410
9717410
M10
5
24
10
Emile Maurin 9717412
9717412
M12
6
32
12
Emile Maurin 9717416
9717416
M16
8
40
16
Emile Maurin 9717420
9717420
M20
10
47
20
Emile Maurin 9717424
9717424
M24
12
64
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表