目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 97164 - Cale de réglage LINDAPTER® type P1 court - Fonte galvanisé à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Steelwork Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/crapaud_cales/97164.prj},{NB=emile_maurin_9716412},{REF=9716412},{Z=M12},{Y=6},{X=16},{TP1=6},{INFOS=INFOTEXTE},{TP2=12},{W=30},{X1=3},{PC=P1S12},{MAT=Mild Steel, malleable iron, bright zinc plated / hot dip galvanised },{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
Z
Boulon
ⁿ/ₐ
Y
[mm]
X
[mm]
TP1
[mm]
Emile Maurin 971648
971648
M8
4
10
4
Emile Maurin 9716410
9716410
M10
5
13
5
Emile Maurin 9716412
9716412
M12
6
16
6
Emile Maurin 9716416
9716416
M16
8
21
8
Emile Maurin 9716420
9716420
M20
10
23
10
Emile Maurin 9716424
9716424
M24
12
32
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表