目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 97151 - Cale de réglage LINDAPTER® type P1 - Fonte Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Steelwork Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/crapaud_cales/97151.prj},{NB=emile_maurin_9715112},{REF=9715112},{Z=M12},{Y=6},{X=32},{T=6},{INFOS=INFOTEXTE},{W=30},{X1=2},{PC=P1L12},{MAT=Mild Steel, malleable iron, bright zinc plated / hot dip galvanised },{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
Z
Boulon
ⁿ/ₐ
Y
[mm]
X
[mm]
T
[mm]
Emile Maurin 9715110
9715110
M10
5
24
5
Emile Maurin 9715112
9715112
M12
6
32
6
Emile Maurin 9715116
9715116
M16
8
40
8
Emile Maurin 9715120
9715120
M20
10
47
10
Emile Maurin 9715124
9715124
M24
12
64
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表