目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 97148 - Cale de réglage LINDAPTER® type CW - Acier galvanisé à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Steelwork Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/crapaud_cales/97148.prj},{NB=emile_maurin_9714812},{REF=9714812},{Z=M12},{Y=6},{X=19.5},{T=2.5},{INFOS=INFOTEXTE},{W=31},{PC=CW12},{MAT=Mild Steel, bright zinc plated / hot dip galvanised},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
Z
Boulon
ⁿ/ₐ
Y
[mm]
X
[mm]
T
[mm]
Emile Maurin 971488
971488
M8
4
9.5
2.0
Emile Maurin 9714810
9714810
M10
5
14.0
2.0
Emile Maurin 9714812
9714812
M12
6
19.5
2.5
Emile Maurin 9714816
9714816
M16
8
17.5
3.0
Emile Maurin 9714820
9714820
M20
10
22.0
4.0
Emile Maurin 9714824
9714824
M24
12
29.0
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表