目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 97124 - Cale de réglage LINDAPTER® type AFP2 - Acier galva à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Steelwork Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/crapaud_cales/97124.prj},{NB=emile_maurin_9712416},{REF=9712416},{Z=M16},{Y=8.0},{X=42.0},{T=10},{INFOS=INFOTEXTE},{W=52},{PC=AF16P2},{MAT=Mild Steel, hot dip galvanised},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
Z
Boulon
ⁿ/ₐ
Y
[mm]
X
[mm]
T
[mm]
Emile Maurin 9712412
9712412
M12
6.0
33.0
10
Emile Maurin 9712416
9712416
M16
8.0
42.0
10
Emile Maurin 9712420
9712420
M20
10.0
45.5
10
Emile Maurin 9712424
9712424
M24
12.0
73.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表