目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 97104 - Cale de réglage LINDAPTER® type AFCW - Acier galva à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Steelwork Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/crapaud_cales/97104.prj},{NB=emile_maurin_9710412},{REF=9710412},{Z=M12},{Y=6},{X=33.0},{T=2},{INFOS=INFOTEXTE},{W=40},{PC=AF12CW},{MAT=Mild Steel, hot dip galvanised},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Référence
ⁿ/ₐ
Z
Boulon
ⁿ/ₐ
Y
[mm]
X
[mm]
T
[mm]
Emile Maurin 9710412
9710412
M12
6
33.0
2
Emile Maurin 9710416
9710416
M16
8
40.0
2
Emile Maurin 9710420
9710420
M20
10
40.5
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表