目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 95204 - Crapaud type AF court LINDAPTER® - Fonte galva à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Steelwork Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/crapaud_cales/95204.prj},{NB=emile_maurin_9520416},{REF=9520416},{Z=M16},{Y=35},{X=37},{T=22},{TAFW=27},{INFOS=INFOTEXTE},{VE=court},{G=8.8},{MAT=SG iron, hot dip galvanised},{TENSILE=16},{FRICTIONAL=8},{FRICTIONAL2=10},{TT=240},{W=49},{X1=2},{PC=AF16},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
Z
Boulon
ⁿ/ₐ
Y
[mm]
X
[mm]
V
[mm]
T
Type AF
[mm]
TAFW
Type AF avec AFW
[mm]
Emile Maurin 9520412
9520412
M12
27
27
5
17
22
Emile Maurin 9520416
9520416
M16
35
37
8
22
27
Emile Maurin 9520420
9520420
M20
40
39
10
25
31
Emile Maurin 9520424
9520424
M24
48
60
15
32
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表