目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 95114 - Crapaud LINDAPTER® type A moyen - Fonte galvanisé à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Steelwork Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/crapaud_cales/95114.prj},{NB=emile_maurin_9511412},{REF=9511412},{Z=M12},{X=13},{Y=26},{T=6},{INFOS=INFOTEXTE},{TENSILE=5.8},{FRICTIONAL=0.7},{TT=69},{VE=moyen},{W=29},{X1=3},{MAT=Malleable iron,bright zinc plated / hot dip galvanised},{PC=A12},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
Z
Boulon
ⁿ/ₐ
X
[mm]
Y
[mm]
V
[mm]
T
[mm]
Emile Maurin 951148
951148
M8
8
16
4
4
Emile Maurin 9511410
9511410
M10
11
20
5
5
Emile Maurin 9511412
9511412
M12
13
26
6
6
Emile Maurin 9511416
9511416
M16
16
30
8
8
Emile Maurin 9511420
9511420
M20
19
36
10
10
Emile Maurin 9511424
9511424
M24
25
48
12
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表